SMD LED - RGB WS2812B (Whole Reel)
COM-16347

SMD LED - RGB WS2812B (Whole Reel)

SKU: COM-16347

This bulk reel of 1,000 WS2812B (NeoPixel) LEDs provides individually addressable RGB lighting for large-scale production runs and projects.

$499.95
In stock
SKU
COM-16347
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

The WS2812 (often referred to as a "NeoPixel") has become the standard for addressable LED projects and development board indicator lights. While it may look like a common 5050-sized (5mm x 5mm) SMD LED, it's far more advanced. Housed inside the tiny package is an integrated control circuit, making every single LED individually addressable.

This is the WS2812B variant, the popular 4-pin version (Vcc, GND, Data In, Data Out) that improved upon the older 6-pin models, simplifying PCB layout and hand-soldering.

16.8 Million Colors, One Data Pin

The magic of the WS2812B is its one-wire serial control. The integrated chip allows you to set the brightness for each of the red, green, and blue channels to one of 256 different levels (8-bit color depth). This results in 16,777,216 (256³) possible color combinations for each LED, allowing you to create stunning, dynamic, and complex lighting effects—from brilliant white to black (off), and every shade in between.

For Large-Scale Production

This product is not a small strip or a 10-pack; it is a full, uncut reel containing 1,000 WS2812B LEDs. This bulk packaging is the perfect, most economical solution for:

  • Large-scale production runs
  • Manufacturing custom LED matrices or strips
  • Big art installations
  • Stocking a makerspace or university lab

If your project requires a significant number of "NeoPixels," this is the bulk-quantity reel you need.

Features & Specs

  • Viewing angle: 120 degrees
  • Red: (620-625nm) @ 390-420mcd
  • Green: (522-525nm) @ 660-720mcd
  • Blue: (465-467nm) @ 180-200mcd
  • 4-pin Design
  • Forward Voltage:
    • Red: 2.0-2.2V
    • Green: 3.0-3.4V
    • Blue: 3.0-3.4V
  • Reel Packaging

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SMD LED - RGB WS2812B (Whole Reel)
SMD LED - RGB WS2812B (Whole Reel)
$499.95
COM-16347
$499.95 retail price.

Available Discounts

  • $474.95 | 25+ units
  • $449.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing