SML-LX3636VSC-TR Single Color High Power LED
COM-16751
SML-LX3636VSC-TR Single Color High Power LED
SKU: COM-16751
SML-LX3636VSC-TR Single Color High Power LED features single-chip UVC LED with surface mount top view and water clear lens.
Out of stock
SKU
COM-16751
Product Overview
Lumex SML-LX3636VSC-TR Single Color High Power LED features single-chip UVC LED with surface mount top view and water clear lens. This single-chip led includes 265nm to 285nm peak wavelength range. The SML-LX3636VSC-TR led operates at -40°C to 60°C temperature range. This single-chip LED functions at 100mA forward current, 8Vf maximum forward voltage, and 150mA peak forward current.
Features & Specs
- Mounting Style: SMD/SMT
- Package/Case: 1414 (3636 metric)
- Illumination Color: Ultraviolet (UVC)
- Wavelength/Color Temperature: 265 nm to 285 nm
- Luminous Flux/Radiant Flux: 12 mW
- If - Forward Current: 100 mA
- Vf - Forward Voltage: 6 V
- Length: 3.6 mm
- Width: 3.6 mm
- Height: 1.62 mm
- Minimum Operating Temperature: - 40 C
- Maximum Operating Temperature: + 60 C
- Configuration: Single
- Lens Color: Colorless
- Lens Shape: Square
- Viewing Angle: 140 deg
- Lens Transparency: Water Clear
- Moisture Sensitive: Yes
Documentation
Customer Reviews

SML-LX3636VSC-TR Single Color High Power LED
COM-16751
$17.95 retail price.
Available Discounts
- $17.05 | 25+ units
- $16.16 | 100+ units