smôl ESP32
Product Overview
Our RedBoards are great. But don't they sometimes seem a little BIG?!
Enter smôl, a new range of boards which are both small in size and small on current draw. It's a smôl world!
The smôl ESP32 Processor Board combines Espressif's ESP32 (ESP32-D0WDQ6-V3) with our smôl FPC interconnect to bring a processor board with reliable wireless capabilities into our smôl ecosystem.
The ESP32 includes a laundry list of functionality, including the dual-core Tensilica LX6 microprocessor, 240MHz clock frequency, 520kB internal SRAM, integrated WiFi transceiver and hardware accelerated encryption (AES, SHA2, ECC, RSA-4096). With this smôl processor board, you have access to both SPI and I2C interfaces plus 2 general use IO pins. We've added a miniature WS2812C RGB LED for visual feedback and of course it comes with USB-C connectivity as standard. Add to that 16MByte (128Mbit) of flash storage and sleep current of around 500µA, and you've got a perfect storm of miniature versatility. Need to get that sleep current even lower? Pair the smôl ESP32 with one of our intelligent Power Boards and you can drop the sleep current below 10µA!
smôl is an ecosystem of miniature processor boards, peripheral boards, power boards and accessories. Designed to be both physically small and to have the smallest possible current draw, smôl is the perfect choice for applications like wildlife tracking or discrete long-term monitoring. smôl boards are designed to stack one on top of the other, using 16-way 0.5mm-pitch Flexible Printed Circuits (FPCs) to provide the interconnect from one board to the next. Looking for a really compact solution for your next project? This is it!
We will be adding new smôl boards over the coming months. Don't see the board you need for your application? Reach out to us via the SparkX Forum and tell us which board(s) we should add next!
-> <-
-> <-
Features & Specs
ESP32 General Features:
- Dual-core Tensilica LX6 microprocessor
- Up to 240MHz clock frequency
- 520kB internal SRAM
- 128Mbit/16MByte flash storage
- Integrated 802.11 BGN WiFi transceiver
- Hardware accelerated encryption (AES, SHA2, ECC, RSA-4096)
- Typical current draw: from USB (5V); using on-board regulator; CP210x active:
- SimpleWiFiServer (receive): 64.7mA (AVG); 59.1mA (MIN); 144mA (MAX)
- SPIFFS_Test (writing): 87.4mA (AVG)
- Light sleep: 11.1mA (AVG)
- Deep sleep: 9.6mA (AVG)
- Typical current draw: from smôl 3.3V; on-board regulator disabled; CP210x inactive:
- SimpleWiFiServer (receive): 63.6mA (AVG); 58.5mA (MIN); 142mA (MAX)
- SPIFFS_Test (writing): 74.9mA (AVG)
- Light sleep: 1.4mA (AVG)
- Deep sleep: 450µA (AVG)
- The sleep current can be reduced to less than 10µA by pairing the smôl ESP32 with one of our intelligent Power Boards
Specific Peripherals made available on smôl ESP32:
- USB-C interface for programming and debug
- I2C
- SPI
- smôl supports up to 3 SPI Peripheral Boards with dedicated chip select signals
- 2x additional GPIO
- WS2812C RGB Status LED
Properties:
- Length: 1.60" (40.6mm)
- Width: 0.42" (10.7mm)
- Height: 0.22" (5.5mm) max.
- Weight: 2.2g (0.08oz)
- PCB thickness: 1.2mm
Documentation
smôl ESP32 Processor Documentation:
- Schematic
- Eagle Files
- Hookup Guide
- Board Dimensions
- Datasheet (ESP32-D0WDQ6-V3)
- GitHub Hardware Repo
- Arduino Examples
smôl Documentation:
ESP32 Documentation:
Customer Reviews
