This product has been retired from our catalog and is no longer for sale.

smôl Power Board AAA
SPX-18621

smôl Power Board AAA

SKU: SPX-18621

The smôl Power Board AAA is an intelligent power board for the smôl ecosystem. Designed to boost the voltage from one or two AAA or AA cells up to 3.3V, you would expect this board to have a TPS61200 regulator on it, and indeed it does. (That's the same regulator we use on our LiPower - Boost Converter.) But you probably wouldn't expect it to have an AVR ATtiny43 microcontroller on it. So why have we included one?

In stock
SKU
SPX-18621

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

Our RedBoards are great. But don't they sometimes seem a little BIG?!

Enter smôl, a new range of boards which are both small in size and small on current draw. It's a smôl world!

The smôl Power Board AAA is an intelligent power board for the smôl ecosystem. Designed to boost the voltage from one or two AAA or AA cells up to 3.3V, you would expect this board to have a TPS61200 regulator on it, and indeed it does. (That's the same regulator we use on our LiPower - Boost Converter.) But you probably wouldn't expect it to have an AVR ATtiny43 microcontroller on it. So why have we included one?

This is an intelligent power board for smôl. The power board takes control of the 3.3V power for the whole smôl stack. The processor board can then instruct the power board to put the entire smôl stack into deep sleep for a pre-defined interval. Sleep intervals of 10's of milliseconds to several days are possible. In deep sleep, the only device left powered is the ATtiny43 and that reduces the current draw to 12µA. Yes, you read that right, 12 microamps! smôl makes it possible for your battery life to be measured in months not days! We used the fantastic Otii Arc Power Analyzer to help us reduce the sleep current as much as possible.

Our smôl Power Board Arduino Library has examples to get you started.

Features & Specs

Boost Regulator:

  • TPS61200
    • IOUT (max) @ VOUT = 3.3V, VIN = 1.5V: ~550mA
    • IOUT (max) @ VOUT = 3.3V, VIN = 3.0V: ~1500mA
    • IQ: 55µA

On-Board Microcontroller:

  • ATtiny43U 8-bit AVR Microcontroller
    • 4KBytes Flash
    • 64Bytes EEPROM
    • 256Bytes SRAM
    • On-chip Boost Converter (VIN (min): 0.7V)

Sleep Current Draw:

  • 12µA (with ATtiny43 in Power-Down Mode, VIN = 3.0V) (measured by Otii Arc)

smôl Specifics:

  • Interface: I2C
    • ATtiny43 Default Address: 0x50
  • PROC_PWR_EN:
    • The power board pulls PROC_PWR_EN low to disable the regulator on the processor board

Dimensions:

  • Length: 1.60" (40.6mm)
  • Width: 0.42" (10.7mm)
  • Height: 0.29" (7.4mm) max.
  • Weight: 1.6g (0.06oz)
  • PCB thickness: 0.8mm

Documentation

smôl Power Board AAA Documentation:

Boost Regulator:

Microcontroller:

smôl Documentation:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

smôl Power Board AAA
smôl Power Board AAA SPX-18621
$17.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing