This product has been retired from our catalog and is no longer for sale.

smôl RTC
SPX-19015

smôl RTC

SKU: SPX-19015

The smôl RTC is a smôl-format board for the RV-8803 Real Time Clock. The RV-8803 boasts some impressive features including a temperature compensated crystal providing extremely precise time-keeping, low power consumption, and time stamp event input along with a user-programmable timing offset value. The RV-8803 also has an improved I2C interface compared to the RV-1805 RTC that removes the need to sequence commands/writes to the device. Best of all, the temperature compensation comes factory calibrated. The RV-8803's INTerrupt pin can be connected to the smôl bus via configurable jumpers. The smôl RTC provides access to the RV-8803's EVI pin too via a breakout pad.

Out of stock
SKU
SPX-19015

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

Our RedBoards are great. But don't they sometimes seem a little BIG?!

Enter smôl, a new range of boards which are both small in size and small on current draw. It's a smôl world!

The smôl RTC is a smôl-format board for the RV-8803 Real Time Clock. The RV-8803 boasts some impressive features including a temperature compensated crystal providing extremely precise time-keeping, low power consumption, and time stamp event input along with a user-programmable timing offset value. The RV-8803 also has an improved I2C interface compared to the RV-1805 RTC that removes the need to sequence commands/writes to the device. Best of all, the temperature compensation comes factory calibrated. The RV-8803's INTerrupt pin can be connected to the smôl bus via configurable jumpers. The smôl RTC provides access to the RV-8803's EVI pin too via a breakout pad.

Adding a real-time clock to your project is the perfect way to get more accurate data; timing or otherwise. The RTC module has counters for hundredths of seconds, seconds, minutes, hours, date, month, year and weekday with a number of alarm and interrupt settings available as well. Plus the large operating temperature range of the RV-8803 and temperature compensated crystal makes it a good addition for field applications or harsh environments.

Features & Specs

RV-8803-C7 Features:

  • Factory Calibrated Temperature Compensation
  • High Time Accuracy
    • ±1.5 ppm 0 to +50°C
    • ±3.0 ppm -40 to +85°C
    • ±7.0 ppm +85 to +105°C
  • 1.5V to 5.5V Operating Voltage Range
  • 240nA @ 3.3v Low-Power Consumption
  • Periodic Countdown Timer Interrupt function
  • Periodic Time Update Interrupt function (seconds, minutes)
  • Alarm Interrupts for weekday or date, hour and minute settings
  • External Event Input with Interrupt and Time Stamp function
  • Programmable Clock Output pin for peripheral devices.
  • Operating temperature range: -40 to +105°C

smôl Specifics:

  • Interface: I2C
    • I2C Address: 0x32 (unshifted)
  • Rechargeable back-up battery
  • EVI breakout pad
  • Configurable INT jumpersINT can be connected to smôl GPIO if required (disabled by default)

Properties:

  • Length: 1.60" (40.6mm)
  • Width: 0.42" (10.7mm)
  • Height: 0.13" (3.2mm) max.
  • Weight: 1.1g (0.04oz)
  • PCB thickness: 0.8mm

Documentation

smôl RTC Documentation:

smôl Documentation:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

smôl RTC
smôl RTC SPX-19015
$15.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing