This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Snickerdoodle Black (Connectors Up)
DEV-18100

Snickerdoodle Black (Connectors Up)

SKU: DEV-18100

Snickerdoodle Black system-on-module is a Zynq-based computer module with dual-band Wi-Fi, BLE, 1GB RAM, 16MB flash, 180 I/O, an SD card cage.

Out of stock
SKU
DEV-18100

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

krtkl’s Snickerdoodle Black system-on-module (SoM) is a Zynq-based computer module with dual-band Wi-Fi, BLE, 1GB RAM, 16MB flash, 180 I/O, an SD card cage, and is the size of a business card. Built on a Xilinx® Zynq™-7020 system-on-chip (SoC) and a Texas Instruments WiLink™ 8 wireless module, Snickerdoodle is designed to make high-performance, power-efficient computing and artificial intelligence (AI) at the network edge practical, affordable, and scalable.

The 2.0" x 3.5" (50.8mm x 88.9mm) board offers a Zynq SoC with two 866MHz Arm® Cortex®-A9 cores and a 1.3M gate Xilinx Artix®-7 field-programmable gate array (FPGA), dual-band Wi-Fi and BLUETOOTH® Low Energy connectivity, 1GByte of LPDDR2 RAM, 125 reconfigurable FPGA inputs/outputs (I/O), and 55 additional I/O pins. Out of the box, Snickerdoodle supports Ubuntu Linux, Python, PYNQ, C/C++, and bare metal. Every Snickerdoodle black includes an adhesive-backed copper heat sink.

Snickerdoodle Black is offered in two variants for design flexibility: The Connectors Down variant (DEV-18098) features bottom-mounted headers, while the Connectors Up variant (DEV-18100) features top-mounted headers.

Features & Specs

  • SoC
  • Xilinx Zynq-7020 (XC7Z020-3CLG400E)
  • 866MHz 32-bit Dual-Core ARM Cortex-A9
  • 640kB Cache
  • 2x 128-bit NEON Coprocessors
  • Artix-7 FPGA
  • 85K logic cells
  • 1.3M ASIC gates
  • 53,200 LUT-6s
  • 220 DSP slices
  • Memory
  • 1GB LPDDR2 SDRAM
  • Storage
  • 16MB XIP NOR Flash
  • Up to 200GB SDIO NAND via Captive MicroSD Card Cage
  • User I/O
  • 180 I/O pins (270 total pins, including grounds)
  • 125 reconfigurable FPGA I/O
  • 55 additional I/O (including 33x GPIO, 4x I2S Audio, 14x I2C, 1x ADC, 2x DAC)
  • Communications
  • Dual-Band 150Mbps 2×2 MIMO 2.4GHz/5GHz 802.11n Wi-Fi
  • Bluetooth Low Energy
  • Dual-Band chip antenna, switched U.FL ports
  • Serial Interfaces
  • 2x Gigabit Ethernet
  • 2x CAN
  • 2x I2C
  • SPI
  • UART
  • USB 2.0 High-Speed
  • MicroUSB Console
  • Analog Interfaces
  • 2x 1MSPS 12-bit ADCs w/16 Channel Multiplexer
  • 2x 1MSPS 12-bit DACs
  • Additional Interfaces, Peripherals
  • 5x LEDs
  • 2x Pushbuttons
  • Secure Cryptographic Key/Certificate Storage
  • Mechanical
  • 2.0" x 3.5" (88.9mm x 50.8mm)
  • Custom copper, adhesive-backed, pin-fin heat sink
  • Power
  • 5V via MicroUSB or 3.7V to 17V via Power Pins
  • Operating Temperature
  • 0º to +80°C (+32° to +176°F)
  • Software Support
  • Ubuntu Linux
  • PYNQ
  • Python, C/C++, Java, LISP
  • Bare metal

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Snickerdoodle Black (Connectors Up)
Snickerdoodle Black (Connectors Up) DEV-18100
$269.95 retail price.

Available Discounts

  • $256.45 | 25+ units
  • $242.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing