This product has been retired from our catalog and is no longer for sale. View the updated version below. PRT-26993

Soft Power Switch
SPX-17870

Soft Power Switch

SKU: SPX-17870
Out of stock
SKU
SPX-17870

This product has been retired from our catalog and is no longer for sale. View the updated version below. PRT-26993

Product Overview

The Soft Power Switch is a passive, hard on/off switch with software feedback and control. In other words, it's like the on/off switch on a laptop. A simple press will turn the system on. Another press can (with MCU intervention) turn off the system. And if things go really wrong, pressing and holding the button will force a power-down. If you're building something with an enclosed battery and need a good power button, this is the board you need.

The Sense/Control pin can act as an output to a microcontroller indicating the state of the power button (high = not pressed, low = user in pressing power button). This can be used as an input to your firmware to begin to shut down before power is lost. Alternatively, the Sense/Control pin can be driven low by the system forcing power off via software. Additionally, the Fast Off pin can be used to immediately power down a system.

The most common use case is something like this:

  • Microcontroller begins running code and checks to see if power button is still being pressed for X milliseconds.
  • If not, it's just a tap, go back to sleep.
  • If yes, power up and run normal program.

Later...

  • User presses power button in normal program
  • If power button is pressed for <X milliseconds, it's just a tap, ignore.
  • If power button is pressed for >X milliseconds, it's time to power down.

The wake-up and power-down times can be tweaked for your own user experience but we found 500ms for power up and 2s for power down work really well.

If needed, pads are provided for a larger, external button. A measurement jumper is available to measure passive and active current so you can verify the quiescent current of your system.

The Soft Power Switch supports battery charging. If the target device has onboard LiPo charging, current can be passed back through the cut-off circuit and charge the battery.

The Soft Power Switch works up to 12V. There is a 3.3V clamping diode to prevent over-voltage exposure.

The current design is good but has a few problems. The 22uF cap we used requires an override time of 13 seconds. Under normal operation, the system will power down as quickly as you define in the code (1-2s) so users will rarely experience this. But if the system locks up, 13s is a long time to wait. We've also seen a few edge cases (low load or no load) where the override cut-off occurs only after the button is held for >13s and then released. This is caused by shorting between the finger on the button and the near by capacitor. Using an external button allows the unit to power down correctly every time.

We'll continue to refine the design but it's really handy as it is so we decided to release it!

Pros:

  • Very low <50nA quiescent current
  • Hard override power down in case your microcontroller loses its mind
  • Sense/Control pin can be connected to a microcontroller

Cons:

  • Limited to 4A
  • No AC loads

This product is similar to but slightly different than our Nano Power Timer. The NPT is very low power as well but a microcontroller cannot detect if the override (power) button has been pressed.

We do not plan to regularly produce SparkX products so get them while they’re hot!

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Soft Power Switch
Soft Power Switch SPX-17870
$3.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing