SoftPot Membrane Potentiometer - 500mm
SEN-08681

SoftPot Membrane Potentiometer - 500mm

SKU: SEN-08681
$27.50
In stock
Only 1 left
SKU
SEN-08681
In stock
Stock/Discounts

Product Overview

These are very thin variable potentiometers. By pressing down on various parts of the strip, the resistance linearly changes from 100Ohms to 10,000Ohms allowing the user to very accurately calculate the relative position on the strip. Can be used as an accurate positional indicator for CNC head positioning, variable user input (volume level input for example), straight user input (multiple button areas translate to given resistance levels), and many other applications.

Unit comes with adhesive backing. Connector is 0.1" spaced and bread board friendly.

Note: These potentiometers work great with a finger, or stylus.

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SoftPot Membrane Potentiometer - 500mm
SoftPot Membrane Potentiometer - 500mm
$27.50
SEN-08681
$27.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing