Solder Wick #3 Green - No Clean
TOL-29532

Solder Wick #3 Green - No Clean

SKU: TOL-29532

This wick is size #3, 0.080" (2.0mm) wide and 5ft long.

$2.95
Out of stock
SKU
TOL-29532
Out of stock
Stock/Discounts

Helpful Documentation

Product Overview

Solder wick, coffee, and paper towels keep SparkFun running. You can steal someone's diagonal cutters for a minute, but you'd better ask before touching their solder wick.

Desoldering braid or desoldering wick is a pre-fluxed copper braid that is used to remove solder, which allows components to be replaced and excess solder (e.g. bridging) to be removed. The soldering iron is applied to the wick as it sits on the solder joint, and when both are brought up to the solder's melting point, the flux is activated and, through capillary action from the braided design, solder is drawn up the wick.

This wick is size #3, 0.080" (2.0mm) wide and 5ft long.

Be sure to checkout the SMD Soldering Tutorials to see how to use solder wick.

Features & Specs

  • Braid Diameter: 0.080" (2.0mm)
  • Length: 5 feet
  • Flux Type: No-Clean
  • Flux Classification: ROL0
  • Packaging: Spool

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Solder Wick #3 Green - No Clean
Solder Wick #3 Green - No Clean
$2.95
TOL-29532
$2.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing