Solenoid - 5V (Small)
ROB-11015

Solenoid - 5V (Small)

SKU: ROB-11015
$5.50
In stock
SKU
ROB-11015
In stock
Stock/Discounts

This compact 5V solenoid with a 4.5mm throw is perfect for adding linear motion to your embedded projects.

Helpful Documentation

Product Overview

Solenoids are a great way to induce linear motion for pushing, pulling or controlling switches and levers. This smaller solenoid is designed to work directly with 5V which makes it a great match for embedded projects. It has a throw of about 4.5mm and 2 M2 mounting holes on the body.

The wire lead is about 2" long and is terminated with a 2-pin JST PH connector.

Note: The mounting holes on this solenoid are actually 1.6mm in diameter. This will allow you to tap for an M2 screw. Also, although the datasheet lists a throw of 6mm, the actual throw appears to be closer to 4.5mm.

Hookup Accessories

Documentation

Customer Reviews

Solenoid - 5V (Small)
Solenoid - 5V (Small)
$5.50
ROB-11015

Stock and Customer Discounts

$5.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing