Solid State Relay - 40A (3-32V DC Input)
COM-13015

Solid State Relay - 40A (3-32V DC Input)

SKU: COM-13015

Switch current loads of up to 40A with a 3-32V DC input and a zero-cross trigger control method with this Solid State Relay.

$14.95
In stock
SKU
COM-13015
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

A solid-state relay (SSR) allows you to control high-current AC loads from lower-voltage DC control circuitry. Solid state relays have several advantages over mechanical relays. One such advantage is that they can be switched at a much lower voltage and current than most mechanical relays. Also, because there are no moving contacts, solid state relays can be switched much faster and for much longer periods without wearing out.

This particular SSR can switch current loads of up to 40A with a 3-32V DC input and a zero-cross trigger control method. Each relay is equipped with four screw terminals (for use with ring or fork connectors) and a plastic cover that slides over the top of the relay to protect the terminals.

Features & Specs

  • Trigger Current: 7.5mA/12V
  • Control Voltage: 24-380V AC
  • Input Voltage: 3-32V DC
  • Zero-Cross

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Solid State Relay - 40A (3-32V DC Input)
Solid State Relay - 40A (3-32V DC Input)
$14.95
COM-13015
$14.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing