This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Solid State Relays - PCB Mount MOSFET Relay SOP4 60V 1400mA 1 Form A
COM-16720
Solid State Relays - PCB Mount MOSFET Relay SOP4 60V 1400mA 1 Form A
SKU: COM-16720
Out of stock
SKU
COM-16720
This G3VM-VR relay features a 1a contact form and surface-mounting terminals. The load voltages range from 20V to 100V.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is a Omron Electronics G3VM-VR MOSFET Relay, it is a general-purpose MOSFET relay in an SOP 4-pin package and offers the low on-resistance and high switching capacitance of a mechanical relay. This G3VM-VR relay features a 1a contact form and surface-mounting terminals. The load voltages range from 20V to 100V while the continuous load currents range from 1A to 4.5A and up to 9A for connection C.
Typical applications include communication, security, industrial, power circuits, semiconductor test equipment, test and measurement, amusement equipment, and data loggers.
Similar Items
Features & Specs
- Mounting Style: SMD/SMT
- Load Current Rating: 1.4A
- Load Voltage Rating: 60V
- Relay Contact Form: 1 Form A (SPST-NO)
- Package/Case: SOP-4
- Minimum Operating Temperature: -20C
- Maximum Operating Temperature: +100C
- Contact Form: SPST (1 Form A)
- Product: SSR - Solid State Relays
Documentation
Customer Reviews

Solid State Relays - PCB Mount MOSFET Relay SOP4 60V 1400mA 1 Form A
COM-16720
Stock and Customer Discounts
$3.95 retail price.
Available Discounts
- $3.75 | 25+ units
- $3.56 | 100+ units