Solid State Relays - PCB Mount PHOTORELAY; S-VSONR4
COM-16721
Solid State Relays - PCB Mount PHOTORELAY; S-VSONR4
SKU: COM-16721
In stock
SKU
COM-16721
Photorelays are semiconductor relays made up of an LED optically coupled to a MOSFET.
Product Overview
This Toshiba Low CR Photorelays is a Solid State Relays (SSR) version and are typically used as signal relay replacements. Photorelays are semiconductor relays made up of an LED optically coupled to a MOSFET. Low capacitance resistance (CR) photorelays are designed to switch high-frequency signals across output terminals. This photorelay comes in a SMT/SMD mounting style.
Features & Specs
- Mounting Style: SMD/SMT
- Load Current Rating: 1 A
- Load Voltage Rating: 60 V
- Relay Contact Form: 1 Form A (SPST-NO)
- Control Voltage Range: 1.2 VDC to 3 VDC
- Package/Case: S-VSON-4
- Minimum Operating Temperature:- 20 C
- Maximum Operating Temperature:+ 105 C
- Product: SSR - Solid State Relays
- Termination Style: Solder Pad
- Brand: Toshiba
- On Resistance - Max: 0.3 Ohms
- Moisture Sensitive: Yes
- Pd - Power Dissipation: 50 mW
- Product Type: SSR - Solid State Relays
Documentation
Customer Reviews

Solid State Relays - PCB Mount PHOTORELAY; S-VSONR4
COM-16721
Stock and Customer Discounts
$5.95 retail price.
Available Discounts
- $5.65 | 25+ units
- $5.36 | 100+ units