This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Spacers with Magnets - 28mm
PRT-20852

Spacers with Magnets - 28mm

SKU: PRT-20852

Spacer with Magnet represents a female/female standoff with total length with magnet of: 28mm and thread M3x10mm.

Out of stock
SKU
PRT-20852

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Spacer with Magnet represents a threaded fastener used to hold two parts a set distance apart with a threaded hole (female) at each standoff end, therefore, designated as female/female standoff-and-spacer. It comes with a 28mm length and an M3x10mm thread size, commonly used within electronic assemblies to provide space for cooling airflow and electrical insulation. Distancer like this one has a hexagonal profile combined with a plain hole constructed from a relatively soft material such as nylon or brass.

By purchasing this product, in one package with four pieces of this spacer, you also get four pieces of neodymium magnet D10xH3 which are characterized by exceptional magnetic properties and even better resistance to demagnetization, and four matching upper and lower screws M3x0.5mm for the simplest possible connection with the spacer.

Features & Specs

  • Thread Size: M3x10, M3x0.5
  • Length: 28mm
  • Material: Brass
  • Plating: Nickel
  • Gender: Female/Female

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Spacers with Magnets - 28mm
Spacers with Magnets - 28mm PRT-20852
$5.95 retail price.

Available Discounts

  • $5.65 | 25+ units
  • $5.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing