This product has been retired from our catalog and is no longer for sale.

SparkFun 9DoF Sensor Stick
SEN-13944

SparkFun 9DoF Sensor Stick

SKU: SEN-13944

The SparkFun 9DoF Sensor Stick is an easy-to-use 9 Degrees of Freedom IMU. The Sensor Stick deftly utilizes the LSM9DS1 motion-sensing system-in-a-chip, the same IC used in the SparkFun 9DoF IMU Breakout. It houses a 3-axis accelerometer, 3-axis gyroscope, and 3-axis magnetometer – nine degrees of freedom (9DoF) in a single IC!

Out of stock
SKU
SEN-13944

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The SparkFun 9DoF Sensor Stick is an easy-to-use 9 Degrees of Freedom IMU. The Sensor Stick deftly utilizes the LSM9DS1 motion-sensing system-in-a-chip, the same IC used in the SparkFun 9DoF IMU Breakout. It houses a 3-axis accelerometer, 3-axis gyroscope, and 3-axis magnetometer – nine degrees of freedom (9DoF) in a single IC!

The onboard LSM9DS1 from STMicroelectronics is equipped with a digital interface, but even that is flexible. The biggest difference between the two boards, besides the slimmed down 0.9"x0.4" footprint, is the number of broken-out pins, with the Sensor Stick featuring only four for quick setup and ease of use.

The LSM9DS1 is one of only a handful of ICs that can measure three key properties of movement – angular velocity, acceleration and heading – in a single IC. By measuring these three properties, you can gain a great deal of knowledge about an object’s movement and orientation. The LSM9DS1 measures each of these movement properties in three dimensions. That means it produces nine pieces of data: acceleration in x/y/z, angular rotation in x/y/z, and magnetic force in x/y/z.

Each sensor in the LSM9DS1 supports a wide spectrum of ranges: the accelerometer’s scale can be set to ± 2, 4, 8, or 16g, the gyroscope supports ± 245, 500, and 2000°/s, and the magnetometer has full-scale ranges of ± 4, 8, 12, or 16 gauss.

Features & Specs

  • 3 acceleration channels, 3 angular rate channels, 3 magnetic field channels
  • ±2/±4/±8/±16g linear acceleration full scale
  • ±4/±8/±12/±16 gauss magnetic full scale
  • ±245/±500/±2000dps angular rate full scale
  • I2C serial interface
  • Operating Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun 9DoF Sensor Stick
SparkFun 9DoF Sensor Stick SEN-13944
$17.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing