This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

SparkFun Analog MEMS Microphone Breakout - VM2020
BOB-21537

SparkFun Analog MEMS Microphone Breakout - VM2020

SKU: BOB-21537
In stock
SKU
BOB-21537

The SparkFun Analog MEMS Microphone Breakout makes it easy to work with the Vesper VM2020 analog microphone.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The SparkFun Analog MEMS Microphone Breakout makes it easy to work with the Vesper VM2020 analog microphone. The VM2020 is an ultra-high Acoustic Overload Point (AOP), high dynamic range, differential analog output piezoelectric MEMS microphone. What separates this from other analog MEMS microphones is that it was designed to be used in loud environments. Additionally, this microphone consists of a piezoelectric sensor and circuitry to buffer and amplify the output. It has an acoustic overload point of 152dB SPL for audio capture in loud environments.

Also note, this low-profile microphone has its port on the bottom side, so the microphone can be mounted flush to the outer surface of your enclosure. This microphone is omnidirectional, which means it does a good job of picking up sound sources from all directions.

Most microphone breakouts in SparkFun's catalog have an OpAmp which amplifies the signal and has a single-ended output. This microphone breakout is differential and does not have an OpAmp. To connect to the differential output with an Arduino, you will need to amplify the signal to a usable level and ADC with differential inputs. We recommend using the SparkFun WM8960 Audio Codec Breakout with a built-in programmable gain amplifier and ADC.

This board is great for applications that require you to measure volume in a loud environment, capture audio when the microphone is next to a speaker, fast Fourier transform analysis of sound at concerts, make your own electronic hearing protection, or create an adaptive filter for your smart speaker. Add the SparkFun VM2020 Analog MEMS Microphone Breakout to your next project!

Hookup Accessories

Features & Specs

  • Differential Analog Output
  • Frequency Range: 80Hz to 10kHz
  • Designed for loud environments
  • Acoustic Overload Point (AOP): ~10% distortion at 152dB
  • 1.6VDC to 3.6VDC supply voltage
  • 248µA typical supply current
  • 1100Ω Output impedance
  • SNR of 50dBA
  • Dust and water resistant to IP57
  • Weight: 0.54g
  • Board Dimensions: 0.40" x 0.55" (10.16mm x 13.97mm)

Customer Reviews

SparkFun Analog MEMS Microphone Breakout - VM2020
SparkFun Analog MEMS Microphone Breakout - VM2020 BOB-21537

Stock and Customer Discounts

$8.95 retail price.

Available Discounts

  • $8.50 | 10+ units
  • $8.06 | 25+ units
  • $7.61 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing