SparkFun Audio Amplifier Kit - STA540
Helpful Documentation
Product Overview
This is a stereo amplifier kit designed to make use of the STA540 power amplifier IC. Once this kit is completed you have a fully functional, two-channel audio amplifier, complete with a standby switch, volume control and indicator LEDs. The kit also includes a 6400BG heatsink for the STA540 to dissipate any damaging heat.
In this kit, the STA540 is configured as a dual bridge amplifier capable of delivering up to 2x 38W (4Ω at 18V). Power supplied to the kit directly powers the STA540 and should be within 8 to 22V.
This kit comes as a bag of parts, you'll need to solder everything to the PCB. All components are through-hole, so it shouldn't be too difficult; but this kit is a bit more complex than our other through-hole kits.
Includes:
- 1x STA540 Audio Amplifier Kit PCB
- 1x STA540 Dual/Quad Power Amplifier
- 1x 6400BG Heatsink
- 1x LM358 Op Amp
- 3x LED - Basic Red
- 1x SPDT Mini Power Switch
- Resistors:
- 5x 10K Ohm
- 3x 1.0K Ohm
- 2x 47k Ohm
- 2x 100k Ohm
- 2x 10k Giant Trimpot
- Capacitors:
- 3x 0.1uF-50V-20%
- 1x 100uF - 25V
- 4x 0.47uF-25V
- 2x 10pF - 200V - 5%
- 3x 1uF - 50V - -20,+80%
- 1x 1000uF/25V
- 5x 2-Pin Screw Terminal - 3.5mm
- 4x Nylon Round Female Standoff
- 5x Phillips Screw with 4-40 Thread
- 1x #4-40 Hex Nut
-
-
-
-
-
-
-
-
-
-
-
Wide Frequency Range Speaker - 3in. (Polypropylene Cone)
Special Price Current price: $6.95 Regular Price Original price: $11.95In stock -
-
-
-
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $40.80 | 10+ units
- $38.66 | 25+ units
- $36.51 | 100+ units