This product has been retired from our catalog and is no longer for sale.

SparkFun Audio Bluetooth Breakout - RN-52
WRL-12849

SparkFun Audio Bluetooth Breakout - RN-52

SKU: WRL-12849

The RN-52 Bluetooth from Roving Networks is an audio module that makes it simple for you to create a hands free audio system for your car or remote control your media center. With this breakout board we've made it easy for you to drop it into any project you could use it for. All pertinent headers are broken out and labeled for your convenience.

Out of stock
SKU
WRL-12849

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The RN-52 Bluetooth from Roving Networks is an audio module that makes it simple for you to create a hands free audio system for your car or remote control your media center. With this breakout board we've made it easy for you to drop it into any project you could use it for. All pertinent headers are broken out and labeled for your convenience.

The RN-52 module combines a class 2 Bluetooth radio with an embedded digital signal processor (DSP). The module is programmed and controlled with a simple ASCII command language. It provides a UART interface, several user programmable I/O pins, stereo speaker outputs, microphone inputs, and a USB port.

Features & Specs

  • Fully qualified Bluetooth module
  • FCC Certified
  • Fully configurable UART
  • Dual-channel, differential audio input and output
  • Supports iAP profile
  • Low power sleep mode
  • Maximum over air data rate of 3.0Mbps
  • Compatible with all Bluetooth products that support SPP (almost all do)
  • Embedded Bluetooth stack profiles: A2DP, AVRCP, HFP/HSP, and SPP
  • 3.0 ~ 3.6V operation
  • Bluetooth Technology v3.0 compatible
  • Class 2 power output

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Audio Bluetooth Breakout - RN-52
SparkFun Audio Bluetooth Breakout - RN-52 WRL-12849
$49.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing