SparkFun Audio Player Breakout - MY1690X-16S
Effortlessly add audio to your projects with the compact SparkFun Audio Player Breakout, a serial-controlled MP3/WAV player with microSD support and easy file management via USB.
Helpful Documentation
Product Overview
The SparkFun M71690X-16S Audio Player Breakout is a compact serial-controlled audio player designed around the MY1690X-16S decoder that supports both .WAV and .MP3 audio files played from a connected microSD card formatted to FAT16 or FAT32. The board includes a USB-C connector to mount it as a removable USB drive on a connected computer, a µSD card slot for connecting a compatible SD card, and a 3.5mm TRRS connector for headphone audio output. Controlling the MY1690X-16S over serial does require a USB-to-UART conversion, so a development board like the RedBoard Plus is required.
The MY1690X-16S operates over a serial-UART interface at 3.3V TTL using a command set to control audio playback (Play, Pause, Next, etc.), volume and equalizer settings, and query statuses (SD card contents, track name/length, etc.). We've written an Arduino library that simplifies this to a simple interactive text menu for all available commands to control the Audio Player Breakout with an Arduino development board.
When plugged in over USB, the MY1690X-16S automatically mounts as a removable USB drive to transfer and view audio files to a connected microSD card. However, our testing found the transfer speed to be fairly limited. We recommend loading large audio files directly to the microSD card using a USB reader or plugging the card directly into an SD card port on a computer.
The board's audio output is powerful enough to work well with headphones but requires an amplifier for output on larger speakers.
-
microSD Card with Adapter - 32GB (Class 10)
Special Price Current price: $14.95 Regular Price Original price: $26.95In stock -
-
-
-
-
-
-
-
-
-
-
-
Features & Specs
- MY1690X Serial MP3 Decoder
- Compatible with .MP3 and .WAV audio files
- Audio Sampling Rate: 8-48K
- Bit Rate: 8-320Kbps
- FAT16 or FAT32 SD formats
- MicroSD cards up to 32GB
- Serial UART Command Set
- Supply Voltage:
- VIN: 3.4-5V
- VUSB: 5V
- 0.1in.-spaced through hole headers
- MY1690X UART (TX/RX)
- MY1690X Card Detect
- MY1690X Busy Signa
- Power (VIN) and Ground
- 1x USB-C Connector
- Mounts as removable USB drive
- 3.5mm TRRS Audio Jack
- MicroSD Card Slot
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $14.20 | 10+ units
- $13.46 | 25+ units
- $12.71 | 100+ units