SparkFun BabyBuck Regulator Breakout - 5V (AP63357)
COM-21256

SparkFun BabyBuck Regulator Breakout - 5V (AP63357)

SKU: COM-21256

The SparkFun BabyBuck Regulator Breakout - 5V features the AP63357, a 3.5A synchronous buck converter with a wide input voltage range of 3.8V to 32V.

$5.95
In stock
SKU
COM-21256
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun 5V BabyBuck Regulator Breakout features the AP63357 from Diodes Inc., a 3.5A synchronous buck converter with a wide input voltage range of 3.8V to 32V. The fully integrated 74mΩ high-side power MOSFET/40mΩ low-side power MOSFET provides a high-efficiency step-down DC/DC conversion.

The BabyBuck regulator is a minimalistic version of our buck regulator boards. This board is configured to provide a regulated 5V output (from a 6 to 32V input voltage range) and features a high-voltage EN (enable) control pin that is rated up to 32V. On the back of the board, a small copper pad is available to dissipate excess heat with a heat sink. With only four PTH pins for connecting input and output power, everything fits on a mere 0.63in. x 0.52in. board layout.

Check out the SparkFun Buck Regulator Breakout - 5V (AP63357), for the larger, full-feature version of this board.

Note: While the AP63357 is rated up to a 3.5A output, users should expect a 3A maximum with our boards due to thermal constraints. The boards can output 3.5A but would require a sufficient amount of active cooling.

Features & Specs

BabyBuck Board:

  • 0.63" x 0.52" PCB layout
  • Four 0.1" spaced PTH pins
  • VIN - Power In (6V to 32V)
  • GND - Common Ground
  • VOUT - Power Out (Regulated 5V)
  • EN - Enable (Pull high to enable the power output)
  • 0.5" x 0.6" Plated copper pad (for heat sinks)

AP63357:

  • VIN 3.8V to 32V
  • 3.5A Continuous Output Current
  • 0.8V ± 1% Reference Voltage
  • 22µA Low Quiescent Current (Pulse Frequency Modulation)
  • 450kHz Switching Frequency
  • Supports Pulse Frequency Modulation (PFM)
  • Up to 86% Efficiency at 5mA Light Load
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Frequency Spread Spectrum (FSS) to Reduce EMI
  • Low-Dropout (LDO) Mode
  • Power Good Indicator with 5MΩ Internal Pull-up
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Output Undervoltage Protection (UVP)
  • Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun BabyBuck Regulator Breakout - 5V (AP63357)
SparkFun BabyBuck Regulator Breakout - 5V (AP63357)
$5.95
COM-21256
$5.95 retail price.

Available Discounts

  • $5.65 | 10+ units
  • $5.36 | 25+ units
  • $5.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing