Notice: Due to the requirements of shipping the battery in this kit, orders may take longer to process and therefore do not qualify for same-day shipping. Additionally, these batteries can not be shipped via Ground or Economy methods to Alaska or Hawaii.

SparkFun Basic Flashlight Soldering Kit
KIT-14877

SparkFun Basic Flashlight Soldering Kit

SKU: KIT-14877

This Flashlight Soldering Kit is an easy to assemble soldering kit designed to help teach the basics of through hole soldering and circuit design.

$5.50
In stock
SKU
KIT-14877
Backorder
Stock/Discounts

Notice: Due to the requirements of shipping the battery in this kit, orders may take longer to process and therefore do not qualify for same-day shipping. Additionally, these batteries can not be shipped via Ground or Economy methods to Alaska or Hawaii.

Helpful Documentation

Product Overview

Start learning electronics with a fun, hands-on soldering kit! The SparkFun Basic Flashlight Soldering Kit is a beginner-friendly project designed to teach the fundamentals of through-hole soldering and basic circuit design. By soldering just four unique parts onto a custom printed circuit board, you will build a fully functional flashlight to illuminate dark spaces and keep the monsters at bay.

Everything You Need to Start

To ensure your first electronics experience is as straightforward as possible, this kit includes:

  • Custom PCB: Features clear outlines on the front for component placement and a helpful schematic on the back.
  • Bright LED: The main light source for your completed flashlight project.
  • Power Components: Includes a CR2032 coin cell battery and a matching holder to power your board.
  • Control Hardware: A simple switch to turn the light on and off, plus a resistor to protect the circuit.

What to Expect During Assembly

For a true beginner with no prior experience, we estimate the assembly will take 10-15 minutes. Once assembled, the back of the board serves as an educational tool, showing exactly how the battery, switch, resistor, and LED interact to create a working circuit. It's an excellent weekend project or classroom activity that turns learning a technical skill into a rewarding experience.

To complete this build, you only need to provide the bare minimum tools: a soldering iron, solder, and a pair of cutters.

Features & Specs

  • This kit will teach you the following basics:
    • Through-Hole Soldering
    • Basics of a Circuit
    • Component Polarization
  • 10-15 minutes estimated build time
  • No programming required
  • Recommended for ages 10 and up

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Basic Flashlight Soldering Kit
SparkFun Basic Flashlight Soldering Kit
$5.50
KIT-14877
$5.5 retail price.

Available Discounts

  • $5.23 | 10+ units
  • $4.95 | 25+ units
  • $4.68 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing