SparkFun Battery Babysitter - LiPo Battery Manager
PRT-13777

SparkFun Battery Babysitter - LiPo Battery Manager

SKU: PRT-13777
$23.95
In stock
SKU
PRT-13777
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Battery Babysitter is an all-in-one single-cell Lithium Polymer (LiPo) battery manager. It’s half battery charger, half battery monitor, and all you’ll ever need to keep your battery-powered project running safely and extensively.

The Battery Babysitter features a pair of Texas Instruments LiPo-management ICs: a BQ24075 battery charger and a BQ27441-G1A fuel gauge. The charger supports adjustable charge rates of up to 1.5A, as well as USB-compliant 100mA and 500mA options. It also features power-path management, guaranteeing power to your project even if the battery has died. The self-calibrating, I2C-based BQ27441-G1A measures your battery’s voltage to estimate its charge percentage and remaining capacity. It’s also hooked up to a current-sensing resistor, which allows it to measure current and power! It’s a handy IC to have, if you ever need to keep an extra eye on your project’s power draw.

Features:

  • LiPo Charger and LiPo Fuel Gauge combined into one board
  • DIP-switch-selectable charge rates of 100mA, 500mA or 1.5A
  • MicroUSB port for charging, or external options
  • Dynamic power-path managment maintains a reliable output supply
  • On/Off switch disconnects the battery for more power saving
  • 5V-tolerant I2C interface to fuel gauge
  • Fuel gauge measures voltage, percentage, and current

Documents:

Features & Specs

  • LiPo Charger and LiPo Fuel Gauge combined into one board
  • DIP-switch-selectable charge rates of 100mA, 500mA or 1.5A
  • MicroUSB port for charging, or external options
  • Dynamic power-path managment maintains a reliable output supply
  • On/Off switch disconnects the battery for more power saving
  • 5V-tolerant I2C interface to fuel gauge
  • Fuel gauge measures voltage, percentage, and current

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Battery Babysitter - LiPo Battery Manager
SparkFun Battery Babysitter - LiPo Battery Manager
$23.95
PRT-13777
$23.95 retail price.

Available Discounts

  • $22.75 | 10+ units
  • $21.56 | 25+ units
  • $20.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing