SparkFun Binary Blaster Kit
KIT-12037

SparkFun Binary Blaster Kit

SKU: KIT-12037

Binary Blaster is a game designed to help teach what binary numbers are and how to convert from decimal (and hexadecimal) to binary quickly.

$32.95
In stock
SKU
KIT-12037
In stock
Stock/Discounts

Product Overview

Binary Blaster is a game designed to help teach what binary numbers are and how to convert from decimal (and hexadecimal) to binary quickly. The game displays a value on the dual 7-segment displays, and the player is challenged to press the buttons in a way that represents the binary equivalent. Pressing a specific button allows a player to “set” that bit while leaving a button alone leaves the bit “clear”. There are four buttons on the Binary Blaster, each one represents a bit giving the player 15 different binary number possibilities. If the player gets all 15 correct, they win! Additionally, each blaster also displays a time score after each game, giving the player the ability to keep track of their fastest speed and practice to get even faster!

Each Binary Blaster comes as an easy to assemble PTH soldering kit, and it’s up to you to solder it all together! If you’re new to soldering and looking to learn about the wonderful world of binary, then the Binary Blaster Kit is a great place to start!

Kit Includes:

  • 1x Binary Blaster PCB
  • 1x Programmed ATMEGA328
  • 1x PTH Buzzer
  • 1x Resistor - 10K
  • 2x Capacitor - 0.1uF
  • 2x 7-Segment Red LED
  • 2x Mini Power Switch
  • 2x AA Battery
  • 4x AA Battery Holder
  • 4x LED Tactile Button - Red
  • 4x Phillips Machine Screw - 4-40, 3/8"
  • 4x Nylon Standoff - 4-40, 3/8"

Documents:

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Binary Blaster Kit
SparkFun Binary Blaster Kit
$32.95
KIT-12037
$32.95 retail price.

Available Discounts

  • $31.30 | 25+ units
  • $29.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing