SparkFun BlueSMiRF v2 - JST
WRL-30414

SparkFun BlueSMiRF v2 - JST

SKU: WRL-30414

Transmit serial data wirelessly via Bluetooth® at up to 921600bps using a JST-GH connector for direct compatibility with high-precision GNSS boards and telemetry radios. 

$12.95
In stock
SKU
WRL-30414
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun BlueSMiRF v2 is a highly capable wireless Bluetooth® serial link designed to replace disorganized serial cables. BlueSMiRF acts as a wireless serial UART link, allowing you to easily pair, connect, and transmit data between your TX and RX lines. It seamlessly handles any serial stream from 2400 to 921600 baud, supporting full-duplex transmissions up to 921600 bps. You can even push massive amounts of data through this link, and it will still buffer, transmit, and deliver byte-perfect streams to both radios.

Perfect for short-range indoor applications up to 100 feet (33 meters), this board takes the headache out of point-to-point communication. Whether you are connecting to a phone, a computer, or another microcontroller, the BlueSMiRF v2 provides a dependable wireless connection that is incredibly easy to set up and operate.

GNSS and Telemetry Integration

This specific version of the BlueSMiRF v2 replaces standard pins and headers with a 6-pin JST-GH connector. Because it shares the exact same pinout and connector as the SiK Telemetry Radio V3 and the SparkFun LoRaSerial Kit, it can be wired into your system in the exact same manner. However, instead of radio frequency transmission, it bridges your hardware directly to your Bluetooth-enabled devices. For example, you can easily connect the BlueSMiRF v2 to high-precision GNSS breakout boards, including the LG290P, mosaic-G5 P3, ZED-X20P, and LG580P, then stream that location data directly to a Geographic Information System (GIS) app on your phone. We personally like to use an app like SW Maps.

A SparkFun BlueSMiRF v2 connected to a mosaic-G5 P3 Breakout via a JST-GH cable.

We designed this board to be as user-friendly as possible, equipping it with several integrated features to streamline your workflow:

  • Simple Pairing: Connecting two BlueSMiRFs is as simple as pressing the onboard PAIR button. You can also connect directly to a phone or computer for remote control and data viewing.
  • Remote Configuration: By using a serial terminal app and a simple AT command set, you'll be able to adjust baud rates, flow control, and LED modes on the fly.
  • Over The Air (OTA) Updates: With its built-in 2.4GHz WiFi, BlueSMiRF allows for easy in-field firmware updates.
  • Power and Logic: We also included an onboard AP2112K voltage regulator and logic-level shifting to make all pins 3.3V to 5V-tolerant, but an RS232-to-TTL converter is required for higher voltages.

While Bluetooth Classic (Serial Port Profile or "SPP") is the primary supported protocol, making it highly compatible with Android devices and most desktops and laptops, BlueSMiRF v2 also supports Bluetooth Low Energy (BLE) for connecting with Apple devices and other low-power devices. With built-in status LEDs to monitor your connection and serial traffic, this board is an incredibly handy tool for cutting the cord on your advanced PNT projects.

Features & Specs

  • Espressif's ESP32-PICO-MINI-02 Module with Built-in PCB Antenna
  • Serial Bluetooth® Point-to-Point Communication
  • Bluetooth Protocols Supported
    • Serial Port Profile (SPP)
    • Bluetooth Low Energy (BLE)
  • Firmware Over-the-Air (OTA) Updates via 2.4GHz WiFi
  • Recommended Input Voltage: 3.3V to 5V
  • Current & Power Consumption @ 3.3V
    • Idle: 72mA / 238mW
    • Connected with no Serial Traffic: 75mA / 248mW
    • Constant Duplex Serial Traffic: 140mA / 462mW
  • AP2112K 3.3V/600mA Voltage Regulator
  • Logic Level Converters on all pins
  • Standard Serial Port with JST-GH connector
    • RTS/RXI/TXO/VCC/CTS/GND
  • PTH
    • Reset
  • Button
    • Pair
  • LEDs
    • CONNECT
    • STATUS
  • Jumpers
    • 3.3V Bypass Jumper (JP2)
    • Pair Button (BTN)
  • Board Dimensions
    • 40.8mm x 15.22mm (1.60" x 0.60")
  • Weight: 3.40g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

The SparkFun BlueSMiRF v2 - JST diagonally from the top.
SparkFun BlueSMiRF v2 - JST
$12.95
WRL-30414
$12.95 retail price.

Available Discounts

  • $12.30 | 10+ units
  • $11.66 | 25+ units
  • $11.01 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing