This product has been retired from our catalog and is no longer for sale.

SparkFun Bluetooth Modem - BlueSMiRF Gold
WRL-12582

SparkFun Bluetooth Modem - BlueSMiRF Gold

SKU: WRL-12582

The BlueSMiRF is the latest Bluetooth wireless serial cable replacement from SparkFun Electronics! These modems work as a serial (RX/TX) pipe. Any serial stream from 2400 to 115200bps can be passed seamlessly from your computer to your target. We've tested these units successfully over open air at 350ft (106m)! The latest version of this board also breaks out PIO4.

Out of stock
SKU
WRL-12582

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

We rebooted this amazing product. See our new BlueSMiRF v2.

The BlueSMiRF is the latest Bluetooth****wireless serial cable replacement from SparkFun Electronics! These modems work as a serial (RX/TX) pipe. Any serial stream from 2400 to 115200bps can be passed seamlessly from your computer to your target. We've tested these units successfully over open air at 350ft (106m)! The latest version of this board also breaks out PIO4.

Note: The remote unit can be powered from 3.3V up to 6V for easy battery attachment. All signal pins on the remote unit are 3V-6V tolerant. No level shifting is required. Do not attach this device directly to a serial port. You will need an RS232 to TTL converter circuit if you need to attach this to a computer.

Note: This is a single unit only. We recommend the purchase a USB dongle to interface to a computer if you do not already have access to a computer with Bluetooth connectivity.

****Radio Modem * Extremely small radio - 0.15x0.6x1.9" * Very robust link both in integrity and transmission distance (100m) - no more buffer overruns! * Low power consumption : 25mA avg * Hardy frequency hopping scheme - operates in harsh RF environments like WiFi, 802.11g, and Zigbee * Encrypted connection * Frequency: 2.402~2.480 GHz * Operating Voltage: 3.3V-6V * Serial communications: 2400-115200bps * Operating Temperature: -40 ~ +70C * Built-in antenna

Features & Specs

  • v6.15 Firmware
  • FCC Approved Class 1 Bluetooth
  • 42x16.5x5.6mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Bluetooth Modem - BlueSMiRF Gold
SparkFun Bluetooth Modem - BlueSMiRF Gold WRL-12582
$36.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing