This product has been retired from our catalog and is no longer for sale.

SparkFun Clock Generator Breakout - 5P49V60 (Qwiic)
BOB-15734

SparkFun Clock Generator Breakout - 5P49V60 (Qwiic)

SKU: BOB-15734

The SparkFun Qwiic Clock Generator Breakout offers a wide range of customizable frequencies in a wide range of different signal types using a single reference clock. Four (single output) clock outputs can generate frequencies from 1MHz-200MHz and eight (differential output) clock outputs can generate frequencies from 1MHz-350MHz. The frequency's many properties can be manipulated in code via I2C using the SparkFun Arduino Library.

Out of stock
SKU
BOB-15734

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The SparkFun Qwiic Clock Generator Breakout offers a wide range of customizable frequencies in a wide range of different signal types using a single reference clock. Four (single output) clock outputs can generate frequencies from 1MHz-200MHz and eight (differential output) clock outputs can generate frequencies from 1MHz-350MHz. The frequency's many properties can be manipulated in code via I2C using the SparkFun Arduino Library.

There are two Qwiic connectors populated on the board to easily configure the clock generator without the need of soldering to the I2C lines. However, soldering is required to connect to the clock outputs. Additionally, there are four banks of programmable memory available for when it's ready to sit on its own within the project without a microcontroller.

Note: An oscilloscope is highly recommended to verify that the programmed clock signal is correct as its the only way to verify the output accurately.

Features & Specs

  • I2C serial programmable interface (Qwiic-enabled)
    • Arduino Library to manipulate frequencies via I2C
  • Two selectable addresses
    • 0x6A (default) or 0x68
  • 4x single ended clock outputs can generate frequencies from 1MHz-200MHz in the following signal output:
    • LVCMOS
  • 8x differential clock outputs can generate frequencies from 1MHz-350MHz in the following differential outputs:
    • LVDS
    • LVPECL
    • HCSL
  • Operating temperature range
    • -40°C to +105°C
  • Operating voltage range
    • 1.8V, 2.5V, 3.3V
    • Typically 3.3V using the Qwiic cable
  • 4x One-Time Programmable (OTP) banks of programmable memory
  • Programmable output enable or power-down mode
  • Redundant clock inputs with manual switchover
  • AEC-Q100 qualified

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Clock Generator Breakout - 5P49V60 (Qwiic)
SparkFun Clock Generator Breakout - 5P49V60 (Qwiic) BOB-15734
$29.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing