Safety Information: Although the chip itself is rated for up to 2.4kV (RMS) of isolation, the board has not been designed for such high voltage applications.

SparkFun Current Sensor Breakout - ACS723 (Low Current)
SEN-14544

SparkFun Current Sensor Breakout - ACS723 (Low Current)

SKU: SEN-14544

Need to measure low current? This board senses 10mA to 5A safely using Hall-effect technology and includes an op-amp to tune sensitivity for your specific range.

$15.95
In stock
SKU
SEN-14544
Backorder
Stock/Discounts

Safety Information: Although the chip itself is rated for up to 2.4kV (RMS) of isolation, the board has not been designed for such high voltage applications.

Helpful Documentation

Product Overview

The Low Current version of the SparkFun Current Sensor Breakout is a high-accuracy board designed specifically for applications that require measuring smaller currents—from as low as 10mA to 5A—with precision. Built around the ACS723 chip, this board uses a Hall-effect sensor to measure current, providing a safe and reliable way to monitor low-power devices without significantly interrupting the circuit.

Adjustable Sensitivity

What sets this board apart is the integrated operational amplifier. While the base sensor is accurate, the added amp allows you to adjust the sensitivity (gain) to fit your specific project.

  • Tunable Range: You can tweak the gain to maximize resolution for very small currents (like 10-50mA) or widen the range to measure up to the full 5A.
  • Resolution Note: Since the output is analog, your effective resolution will depend on the noise in your system and the quality of your microcontroller's ADC.

The Hall Effect Advantage

Using a Hall effect sensor offers a critical safety advantage: Electrical Isolation. The circuit being sensed and the circuit reading the data (your Arduino or other microcontroller) are electrically separated. This means your 5V microcontroller remains safe even if the circuit being sensed is operating at much higher voltages.

Flexible Performance

We have designed this board to be flexible enough for different noise environments and speed requirements:

  • Low Noise (Default): Out of the box, the bandwidth is filtered to 20kHz. This reduces noise at high gains, giving you cleaner readings for standard applications.
  • High Speed (Selectable): Need to capture faster signals? By closing the JP1 jumper on the back of the board, you can bypass the filter and recover the sensor's full 80kHz bandwidth.

Features & Specs

  • Adjustable sensitivity with on-board amplifier, gain from 2.2 to 22 V/V
  • x05B (5 Amp) version
  • Low noise analog signal path
  • Device bandwidth is set via the FILTER pin
  • 5us output rise time in response to input current
  • 80kHz bandwidth
  • 1.5% output error at 25 degrees C
  • 1.2mOhm internal conductor resistance
  • 5.0 VDC, single supply operation
  • 185 mV/A output sensitivity
  • Output voltage proportional to AC or DC currents
  • Factory-trimmed for accuracy
  • Extremely stable output offset voltage
  • Nearly zero magnetic hysteresis
  • Ratiometric output from supply voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Current Sensor Breakout - ACS723 (Low Current)
SparkFun Current Sensor Breakout - ACS723 (Low Current)
$15.95
SEN-14544
$15.95 retail price.

Available Discounts

  • $15.15 | 10+ units
  • $14.36 | 25+ units
  • $13.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing