SparkFun Energy Harvester Breakout - LTC3588
BOB-09946

SparkFun Energy Harvester Breakout - LTC3588

SKU: BOB-09946
$32.50
In stock
SKU
BOB-09946
In stock
Stock/Discounts

Helpful Documentation

Product Overview

This breakout board uses the LTC3588 Piezoelectric Energy Harvester from Linear Technologies. This board can be used not only for harvesting piezoelectric energy, but solar energy as well. There is a bridge rectified input for piezo elements (PZ1 and PZ2) and a direct input (VIN) for DC sources. Both are clamped to 20V. In addition, the board can simply be used as a standalone nanopower buck regulator.

An ultralow quiescent current undervoltage lockout (UVLO) mode with a wide hysteresis window allows charge to accumulate on an input capacitor until the buck converter can efficiently transfer a portion of the stored charge to the output. In regulation, the LTC3588 enters a sleep state in which both input and output quiescent currents are minimal. The buck converter turns on and off as needed to maintain regulation.

Four output voltages (1.8V, 2.5V, 3.3V and 3.6V) are pin selectable with up to 100mA of continuous output current and comes pre-configured for an output of 3.3V. However, the output capacitor may be sized to service a higher output current burst. An input protective shunt set at 20V enables greater energy storage for a given amount of input capacitance.

Hookup Accessories

Features & Specs

  • 950nA Input Quiescent Current (Output in Regulation – No Load)
  • 450nA Input Quiescent Current in UVLO
  • 2.7V to 20V Input Operating Range
  • Integrated Low-Loss Full-Wave Bridge Rectifier Up to 100mA of Output Current
  • Selectable Output Voltages of 1.8V, 2.5V, 3.3V, 3.6V
  • High Efficiency Integrated Hysteretic Buck DC/DC
  • Input Protective Shunt – Up to 25mA Pull-Down at VIN ≥ 20V
  • Wide Input Undervoltage Lockout (UVLO) Range

Customer Reviews

SparkFun Energy Harvester Breakout - LTC3588
SparkFun Energy Harvester Breakout - LTC3588
$32.50
BOB-09946

Stock and Customer Discounts

$32.5 retail price.

Available Discounts

  • $30.88 | 10+ units
  • $29.25 | 25+ units
  • $27.63 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing