This product has been retired from our catalog and is no longer for sale.

SparkFun Flexible Grayscale OLED Breakout - 1.81"
LCD-14606

SparkFun Flexible Grayscale OLED Breakout - 1.81"

SKU: LCD-14606

It's typically better to have a flexible mind and outlook on life, so the same should go for OLED displays! The SparkFun Flexible Grayscale OLED Breakout is pretty much exactly what the name says it is: a small grayscale OLED that can be bent up to a 40mm radius without any worry of damage. Attached to a controller board, the actual display is less than 0.5mm thick and can display some impressive graphics (including BMP images, a variety of text options, or even a game of Pong) with great contrast.

Out of stock
SKU
LCD-14606

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

It's typically better to have a flexible mind and outlook on life, so the same should go for OLED displays! The SparkFun Flexible Grayscale OLED Breakout is pretty much exactly what the name says it is: a small grayscale OLED that can be bent up to a 40mm radius without any worry of damage. Attached to a controller board, the actual display is less than 0.5mm thick and can display some impressive graphics (including BMP images, a variety of text options, or even a game of Pong) with great contrast.

The OLED display is 1.81" long with 160x32 4-bit grayscale pixels with a 3-wire SPI interface. This means you will need a processor capable of storing a local array of 2,560 bytes in order to truly flex the power of the grayscale display. The Flexible OLED is fairly simple to connect to your microcontroller. You can either solder headers to the OLED breakout or solder wires straight to the breakout pins. The on-board buffer on the breakout also provides you with an option to hook the display straight up to 3.3V or 5V logic without the need for any logic conversion circuitry.

Features & Specs

  • Operating Voltage: 3.5V - 5V
  • Operating Temperature: -40°C - 60°C
  • Resolution: 160 x 32
  • Bend Radius: 40 mm
  • Pixel Density: 88 DPI
  • Grayscale Resolution: 4-bit
  • Weight:
    • Display: 0.4g
    • PCB: 2.25g
  • Dimensions:
    • Display: 16mm x 56mm
    • PCB: 16mm x 37mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Flexible Grayscale OLED Breakout - 1.81"
SparkFun Flexible Grayscale OLED Breakout - 1.81" LCD-14606
$57.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing