SparkFun FTDI Basic Breakout - 3.3V
DEV-09873

SparkFun FTDI Basic Breakout - 3.3V

SKU: DEV-09873

A compact 3.3V USB-to-Serial converter that breaks out the DTR pin for Arduino auto-reset and includes status LEDs. Configurable to 5V via a solder jumper.

$14.95
In stock
SKU
DEV-09873
Backorder
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun FTDI Basic Breakout is the go-to tool for programming your Arduino that's not equipped with on-board USB, such as the Arduino Pro Mini and other custom 3.3V-compatible boards. We designed this board to be as compact and durable as possible, utilizing a low-profile SMD 6-pin header to keep your setup clean and secure.

Data Terminal Ready

The standout feature of this board is the Data Terminal Ready (DTR) pin. Unlike standard FTDI cables that break out the RTS pin, our board breaks out the DTR pin. This allows the FTDI Basic to automatically reset your Arduino when a new sketch is downloaded.

  • Why does this matter? You don't have to time a "reset button press" perfectly every time you upload code. Just hit "Upload" in the Arduino IDE, and the board handles the rest.

A 3.3V FTDI Basic Breakout connected to a 3.3V Arduino Pro Mini

Visual Debugging & Connectivity

Troubleshooting serial connections can be a pain when you can't see what's happening. We’ve included TX and RX LEDs right on the board so you can actually see the serial traffic. This visual confirmation is incredibly helpful for verifying that your board is talking to your computer. This board is flexible enough for a variety of projects, with features that allow you to adapt it as your needs change:

  • Voltage Jumper: While this board ships configured for 3.3V operation (both power and logic), there is a trace on the back that can be cut and a jumper that can be soldered to switch the board to 5V.
  • Mini USB: This board uses a reinforced Mini-B USB connector for a secure connection.

Easy Alignment

To prevent plugging it in backwards, we've labeled the pins BLK (Black) and GRN (Green) to match the standard color coding on FTDI cables and the silk-screened markings on Arduino Pro and LilyPad boards. Just match the labels, and you are good to go.

Note: We understand that Mini USB is an older connector type. Never fear, we've got you covered! Check out our FT231X Breakout for micro USB and our CH340C Serial Basic Breakout for USB-C options!

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun FTDI Basic Breakout - 3.3V
SparkFun FTDI Basic Breakout - 3.3V
$14.95
DEV-09873
$14.95 retail price.

Available Discounts

  • $14.20 | 10+ units
  • $13.46 | 25+ units
  • $12.71 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing