This product has been retired from our catalog and is no longer for sale.

SparkFun gator:bit
DEV-14484

SparkFun gator:bit

SKU: DEV-14484

The SparkFun gator:bit is an all-in-one “carrier” board for your micro:bit that provides you with a fully functional development and prototyping platform. Almost every pin on the micro:bit is broken out to pads that alligator (or crocodile, if you prefer) clips so you can get the most out of it! Whether it is data visualization using the five on-board addressable LEDs, capacitive touch sensing on pins 0, 1, & 2, or creating musical works of art using the built-in speaker we’ve got it covered with the with the SparkFun gator:bit!

Out of stock
SKU
DEV-14484

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The SparkFun gator:bit is an all-in-one “carrier” board for your micro:bit that provides you with a fully functional development and prototyping platform. Almost every pin on the micro:bit is broken out to pads that alligator (or crocodile, if you prefer) clips so you can get the most out of it! Whether it is data visualization using the five on-board addressable LEDs, capacitive touch sensing on pins 0, 1, & 2, or creating musical works of art using the built-in speaker we’ve got it covered with the with the SparkFun gator:bit!

The major benefit of gator:bit that we have provided is safe access to as many GPIO as possible from the micro:bit. Not only are pins 0, 1, 2, 8, 16, 5 (Button A), and 11 (Button B) broken out, but they are also protected against over voltage and over current/short circuit. Pins 0, 1, and 2 are ADC pins and are also the capacitive touch pins. Pins 8, 16, 5, and 11 are digital pins capable of read and write. Additionally, pins 13 (SPI), 14(SPI), 15(SPI), 19 (I2C), and 20 (I2C) can be used to read and write whatever digital signals you could want. We go into much more detail about each pin and other attributes (like supplying voltage out, light, and sound) in the SparkFun gator:bit Guide found below. Make sure to check that out!

Each SparkFun gator:bit can be powered from 2.7V - 9V giving you quite a range of powering options. There are two ways of powering your gator:bit, either from the JST battery terminal or the alligator clip pads labeled “VIN”. Any voltage input between 2.7V and 9V will be regulated to 3.3V to power the micro:bit, the speaker, and for use by any of the alligator clip pins.

Even without any external hardware the gator:bit is still an exploratory development board for micro:bit allowing the easiest access to it for educators, beginners, and pro-makers alike.

Features & Specs

  • micro:bit card edge connector
  • Input voltage: 2.7V - 9V
  • 5 built in addressable LEDs
  • Built in buzzer
  • 5V output
  • 3.3V output
  • 7 protected input/output pins
  • 3 pins for SPI communication
  • 2 pins for I2C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun gator:bit
SparkFun gator:bit DEV-14484
$20.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing