This product requires a GNSS Flex carrier board and an external antenna.

SparkPNT GNSS Flex Module - LG290P
GPS-28139

SparkPNT GNSS Flex Module - LG290P

SKU: GPS-28139

The SparkPNT GNSS Flex LG290P Module brings quad-band power and a plug-in modular design to your GNSS projects.

$99.95
In stock
SKU
GPS-28139
In stock
Stock/Discounts

This product requires a GNSS Flex carrier board and an external antenna.

Helpful Documentation

Product Overview

Achieve robust, centimeter-level RTK positioning in challenging RF environments with the SparkPNT LG290P GNSS Flex Module. This advanced module integrates the powerful Quectel LG290P receiver, featuring advanced anti-jamming technology ideal for navigation in urban canyons, industrial sites, or any location where signal integrity is critical.

As part of the SparkPNT Flex ecosystem, this module is designed to be easily swappable for repairs or future upgrades. It connects to your carrier board via standardized 2x10-pin headers, breaking out its triple UARTs, I²C* interface, and key timing and event signals.

Robust Quad-Band RTK

At the heart of this pHAT is the Quectel LG290P, a high-precision receiver engineered for fast convergence and reliable performance when it matters most.

  • Advanced Anti-Jamming: A built-in NIC anti-jamming unit provides professional-grade interference detection and mitigation, ensuring signal integrity in complex electromagnetic environments.
  • Quad-Band & Multi-Constellation: Simultaneously receives signals from the L1, L2, L5, and L6/E6 bands across all major constellations for robust performance, even in challenging scenarios like urban canyons or deep tree cover.
  • Centimeter-Level RTK: Delivers high-precision, Real-Time Kinematic positioning for applications requiring exacting accuracy.
  • Broad Correction Support: Supports standard RTK/RTCM corrections, a wide range of SBAS augmentation systems, and PPP services*.

This product requires an external antenna and a GNSS Flex carrier board (available in pHAT and Breakout options). Users should have two options for connecting an external GNSS antenna to their GNSS receiver.

  • The GNSS Flex Module has a U.FL connector for an external antenna.
  • For a sturdier connection, an SMA connector on a GNSS Flex pHAT or Breakout carrier board can be utilized. Users can simply jumper the U.FL connectors between the SparkPNT GNSS Flex Module and the carrier board with a short U.FL cable.

*: Feature is still under development. Currently, only the UART interfaces are supported by the LG290P module. Additionally, corrections for some of the PPP services may not have been implemented yet.

Features & Specs

LG290P GNSS Flex Module:

  • Quectel LG290P GNSS receiver
    • Concurrent signal reception: 5 + QZSS
      • L1, L2, L5, E6 frequency bands
    • GNSS Constellations:
      • GPS (USA)
      • GLONASS (Russia)
      • Galileo (EU)
      • BDS (China)
      • QZSS (Japan)
      • NavIC (India)
    • SBAS Systems:
      • WAAS (USA)
      • SDCM (Russia)
      • EGNOS (EU)
      • BDSBAS (China)
      • MSAS (Japan)
      • GAGAN (India)
    • Built-in NIC anti-jamming unit
  • Two 2x20-pin, 2mm-pitch female headers
    • 40-pin socket for GNSS Flex system
      • Power
        • 3.3V
        • Backup power
        • USB bus detect (not a power source)
      • UART (x3)
      • I2C bus
      • PPS signal (x1)
      • LED indicators (x1)
      • Event indicators (x1)
  • U.FL Connector:
    • GNSS Antenna (Active, Multi-band)

LG290P General Features

  • High-precision GNSS module
  • Electrical Characteristics:
    • Supply Voltage: 3.15–3.45V
    • Current Consumption:
      • Normal Operation:
        • 91mA (300.3mW) (Acquisition)
        • 91mA (300.3mW) (Tracking)
      • Power Saving Mode:
        • 12μA (39.6mW) (Backup Mode)
  • GNSS Frequency Bands:
    • GPS: L1 C/A, L1C*, L5, L2C
    • GLONASS: L1, L2
    • Galileo: E1, E5a, E5b, E6
    • BDS: B1I, B1C, B2a, B2b, B2I, B3I
    • QZSS: L1 C/A, L1C*, L5, L2C
    • NavIC: L5
    • SBAS: L1 C/A
    • L-band PPP*:
      • PPP: B2b
      • QZSS: L6
      • Galileo HAS: E6
  • Tracking Channels: 1040
  • Horizontal Position Accuracy:
    • Autonomous: 0.7m
    • RTK: 0.8cm + 1ppm
  • Vertical Accuracy:
    • Autonomous: 2.5m
    • RTK: 1.5cm + 1ppm
  • Velocity Accuracy Without Aid: 0.03m/s
  • Accuracy of 1PPS Signal: 5ns (RMS)
  • RTK Convergence Time: 5s
  • Time to First Fix (without AGNSS):
    • Cold Start: 28s
    • Warm Start: 28s
    • Hot Start: 1.7s
  • Sensitivity:
    • Acquisition: -146dBm
    • Tracking: -160dBm
    • Reacquisition: -155dBm
  • Dynamic Performance:
    • Maximum Altitude: 10000m
    • Maximum Velocity: 490m/s
    • Maximum Acceleration: 4g
  • Update Rate:
    • Default: 10Hz
    • Max: 20Hz
  • Antenna Interface:
    • External active antenna
    • Power Supply: External or Internal
  • Interfaces
    • UART (x3)
      • Baud Rate: 9600–3000000bps
      • Default: 460800bps
      • Protocol: NMEA 0183/RTCM 3.x
    • SPI* (x1)
    • I2C* (x1)
  • Operating temperature: -40°C to +85°C
  • Footprint: 12.2mm × 16mm × 2.6mm
  • Weight: ~0.9g
*: Feature is still under development

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkPNT GNSS Flex Module - LG290P
SparkPNT GNSS Flex Module - LG290P
$99.95
GPS-28139
$99.95 retail price.

Available Discounts

  • $94.95 | 10+ units
  • $89.96 | 25+ units
  • $84.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing