SparkFun HSTX PTH Breakout
BOB-28467

SparkFun HSTX PTH Breakout

SKU: BOB-28467

Simplify HSTX connections! Break out those tricky 22-pin connectors for easy prototyping with this essential board.

$2.50
In stock
SKU
BOB-28467
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun HSTX PTH Breakout is a simple board designed to work with the HSTX connector on the RP2350 IoT RedBoard and the camera and display connectors on a Raspberry Pi 5. It breaks out all 22 pins used on these connectors to a standard 0.1in.-spaced plated through-hole header. These 22-pin connectors interface with a matching flexible cable and normally connect directly to other peripherals (cameras, displays, etc.).

This board, intended for prototyping with the RP2350 IoT RedBoard, breaks out all four differential pairs on the connector along with I2C signals (data/clock) and power (3.3V & Ground).

Features & Specs

  • 1x 22-pin Flex Cable Connector
  • 0.1in.-spaced Plated Through-Hole header

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun HSTX PTH Breakout
SparkFun HSTX PTH Breakout
$2.50
BOB-28467
$2.5 retail price.

Available Discounts

  • $2.38 | 10+ units
  • $2.25 | 25+ units
  • $2.13 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing