SparkFun IR Thermometer Evaluation Board - MLX90614
SEN-10740
SparkFun IR Thermometer Evaluation Board - MLX90614
SKU: SEN-10740
$32.95
In stock
SKU
SEN-10740
Helpful Documentation
Product Overview
This is an evaluation board for the MLX90614 IR Thermometer. The sensor is connected to an ATmega328 running at 3.3V with a STK500 (Arduino) 8MHz bootloader. Code can be loaded through the FTDI basic interface and the Arduino environment.
The MLX9061 sensor is a high precision, small size, single zone IR thermometer with an optional SMBus (two-wire) or PWM interface. The ATMega328 comes with demo code that gives a temperature readout in degrees F at 38400bps. You can use a 3.3V FTDI Basic to connect to the board.
This revision corrects the silkscreen error on the FTDI header. We've also added pull-up resistors to the I2C lines.
Features:
- ATMega328 w/ 8MHz STK500 (Arduino) bootloader
- MLX90614 IR sensor, 3V version
- Power and status LEDs
Documents:
- Schematic
- Eagle Files
- Hookup Guide
- Datasheet (MLX90614)
- GitHub
Hookup Accessories
Features & Specs
- ATMega328 w/ 8MHz STK500 (Arduino) bootloader
- MLX90614 IR sensor, 3V version
- Power and status LEDs
Documentation
- Schematic
- Eagle Files
- Hookup Guide
- Datasheet (MLX90614)
- GitHub
Customer Reviews
SparkFun IR Thermometer Evaluation Board - MLX90614
$32.95
SEN-10740
Stock and Customer Discounts
$32.95 retail price.