SparkFun Level Shifter - 8 Channel (TXS0108E)
BOB-19626

SparkFun Level Shifter - 8 Channel (TXS0108E)

SKU: BOB-19626

The SparkFun 8 Channel Level Shifter Breakout features the TXS0108E 8-bit, bi-directional logic level translator from Texas Instruments.

$5.57
In stock
SKU
BOB-19626
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun 8 Channel Level Shifter Breakout features the TXS0108E™ 8-bit, bi-directional logic level translator from Texas Instruments. This board allows you to easily shift logic between devices running at different common microcontroller voltages such as 1.8V, 3.3V and 5V. The TXS0108E can transmit data between ports at max speeds of 110Mbps (push/pull) or 1.2Mbps (open drain) so you can use a 3.3V SPI device with a 5V microcontroller like the SparkFun RedBoard Plus without sacrificing data transmission speeds.

The TXS0108E accepts a supply voltage range between 1.4V to 3.6V on Port A and 1.65V to 5.5V on Port B. This breakout routes all of the TXS0108E's pins to a pair of 0.1"-spaced plated through-hole headers for easy access with some basic soldering.

Features & Specs

  • Bi-Directional Level-Shifting
  • Open-Drain and Push-Pull Applications
  • Max Data Rates:
  • 110 Mbps (push-pull)
  • 1.2 Mbps (open-drain)
  • Supply Voltage Range:
  • Port A: 1.4V to 3.6V
  • Port B: 1.65V to 5.5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Level Shifter - 8 Channel (TXS0108E)
SparkFun Level Shifter - 8 Channel (TXS0108E)
$5.57
BOB-19626
$5.57 retail price.

Available Discounts

  • $5.29 | 10+ units
  • $5.01 | 25+ units
  • $4.73 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing