SparkFun Level Shifting microSD Breakout
DEV-13743

SparkFun Level Shifting microSD Breakout

SKU: DEV-13743
$6.50
In stock
SKU
DEV-13743
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Level Shifting microSD Breakout is quite similar to the SparkFun microSD Transflash Breakout, but with the included level shifting hardware, this board allows you to utilize a microSD card at Arduino’s SD library’s top speed on a 5V system. With this small breakout board, that is not much bigger than your fingernail, adding mass storage to your project will never be easier.

This breakout is also a bit unique in that it level translates all of its outputs back to the level of the hardware it’s connected to.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Level Shifting microSD Breakout
SparkFun Level Shifting microSD Breakout
$6.50
DEV-13743
$6.5 retail price.

Available Discounts

  • $6.18 | 10+ units
  • $5.85 | 25+ units
  • $5.53 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing