SparkFun LiPo Charger Basic - Micro-B
PRT-10217

SparkFun LiPo Charger Basic - Micro-B

SKU: PRT-10217
$10.50
In stock
SKU
PRT-10217
In stock
Stock/Discounts

Helpful Documentation

Product Overview

If you need to charge LiPo batteries, this simple charger will do just that, and do it fast! The SparkFun LiPo Charger Basic is stripped down of all features and just does one thing well - charge 3.7V LiPo cells at a rate of 500mA. It is designed to charge single-cell Li-Ion or Li-Polymer batteries. Check the datasheet below to see if it will work with your battery.

The board incorporates a charging circuit, status LED, connector for your battery (JST-type used in the batteries we carry), and a micro-USB connector. A small mounting hole allows this charger to be easily embedded into a project.

Note: This version uses a micro-USB cable. We also have this charger with a mini-USB connection as well.

Dimensions: 29.4x10.8mm

Documents:

Features & Specs

  • 29.4x10.8mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun LiPo Charger Basic - Micro-B
SparkFun LiPo Charger Basic - Micro-B
$10.50
PRT-10217
$10.5 retail price.

Available Discounts

  • $9.98 | 10+ units
  • $9.45 | 25+ units
  • $8.93 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing