SparkFun LiPo Charger Plus
PRT-15217

SparkFun LiPo Charger Plus

SKU: PRT-15217

The SparkFun LiPo Charger Plus is the suped-up power option in the SparkFun line of single-cell lithium polymer (LiPo) battery chargers.

$11.75
In stock
SKU
PRT-15217
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun LiPo Charger Plus is the souped-up power option in the SparkFun line of single-cell lithium polymer (LiPo) battery chargers. With this iteration, we've changed the input charge connector to USB-C and provided charge rate selection as well as optional thermal protection. Charge, power, and done LEDs clearly indicate the status of your charging process. This board can be used for any of the 2-pin JST connector single cell LiPo batteries we carry.

With an input voltage between 3.75V-6V, the MCP73833 can charge up to a maximum rate of 1000mAh and provides two forms of thermal protection. An internal sensor maintains maximum charging rate until the die temperature of the IC reaches ~95°C; the charge controller will then reduce the charge rate to prevent overheating. The MCP73833 also has an optional input pin for an NTC (negative-temperature coefficient) thermistor, thus gating the battery against possible damage.

Features & Specs

  • Complete Linear Charge Management Controller
  • Integrated Pass Transistor
  • Integrated Current Sense
  • Integrated Reverse Discharge Protection
  • Constant Current / Constant Voltage Operation with Thermal Regulation
  • Programmable Charge Current: 1A Maximum
  • High Accuracy Preset Voltage Regulation:
  • 4.2V + 0.75%
  • Preconditioning of Deeply Depleted Cells
  • Selectable Current Ratio
  • Selectable Voltage Threshold
  • Cell Temperature Monitor
  • Low-Dropout Linear Regulator Mode
  • Supply Voltage: 3.75V-6V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun LiPo Charger Plus
SparkFun LiPo Charger Plus
$11.75
PRT-15217
$11.75 retail price.

Available Discounts

  • $11.16 | 10+ units
  • $10.58 | 25+ units
  • $9.99 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing