SparkFun LiPo Fuel Gauge
TOL-20680

SparkFun LiPo Fuel Gauge

SKU: TOL-20680

The LiPo Fuel Gauge communicates with your project over I2C, and an alert pin also tells you when the charge has dropped below a certain percentage.

$13.95
In stock
Only 2 left
SKU
TOL-20680
In stock
Stock/Discounts

Helpful Documentation

Product Overview

LiPo batteries are a great way to power your projects. They're small, lightweight, and pack a pretty good punch for their size. Unfortunately, even the best batteries eventually run low on power and when they do it's often unexpected (and at the worst time). Don't be caught by surprise next time your board suddenly powers-down! The SparkFun LiPo Fuel Gauge connects your battery to your project and uses a sophisticated algorithm to detect relative state of charge and direct A/D measurement of battery voltage. In other words, it tells your microcontroller how much 'fuel' is left in the tank. The LiPo Fuel Gauge communicates with your project over I2C and an alert pin also tells you when the charge has dropped below a certain percentage.

Features:

  • Fuel gauge system for single cell lithium ion batteries
  • Can be connected in circuit to monitor battery.
  • Hardware and Software Reset.
  • I2C Interface

Documents:

Features & Specs

  • Fuel gauge system for single-cell lithium-ion batteries
  • Can be connected in circuit to monitor the battery.
  • Hardware and Software Reset.
  • I2C Interface

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun LiPo Fuel Gauge
SparkFun LiPo Fuel Gauge
$13.95
TOL-20680
$13.95 retail price.

Available Discounts

  • $13.25 | 10+ units
  • $12.56 | 25+ units
  • $11.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing