SparkFun Logic Level Converter - Bi-Directional
BOB-12009

SparkFun Logic Level Converter - Bi-Directional

SKU: BOB-12009

The SparkFun bi-directional logic level converter is a small device that safely steps down 5V signals to 3.3V AND steps up 3.3V to 5V at the same time.

$3.95
In stock
SKU
BOB-12009
In stock
Stock/Discounts

Helpful Documentation

Product Overview

If you've ever tried to connect a 3.3V device to a 5V system, you know what a challenge it can be. The SparkFun bi-directional logic level converter is a small device that safely steps down 5V signals to 3.3V AND steps up 3.3V to 5V at the same time. This level converter also works with 2.8V and 1.8V devices. What really separates this Logic level converter from our previous versions is that you can successfully set your high and low voltages and step up and down between them safely on the same channel. Each level converter has the capability of converting 4 pins on the high side to 4 pins on the low side with two inputs and two outputs provided for each side.

The level converter is very easy to use. The board needs to be powered from the two voltages sources (high voltage and low voltage) that your system is using. High voltage (5V for example) to the 'HV' pin, low voltage (3.3V for example) to 'LV', and ground from the system to the 'GND' pin.

Dimensions: 0.63 x 0.52" (16.05 x 13.33mm)

Documents:

Features & Specs

  • 0.63 x 0.52" (16.05 x 13.33mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Logic Level Converter - Bi-Directional
SparkFun Logic Level Converter - Bi-Directional
$3.95
BOB-12009
$3.95 retail price.

Available Discounts

  • $3.75 | 10+ units
  • $3.56 | 25+ units
  • $3.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing