SparkFun LTE GNSS Breakout - SARA-R5
The SARA-R5 LTE GNSS Breakout is a robust development tool for the u-blox's impressive SARA-R510M8S LTE-M / NB-IoT module. Perfect for asset tracking.
Helpful Documentation
Product Overview
Note - Please read before purchasing!: The SparkFun LTE GNSS Breakout - SARA-R5 uses the "00B" product version of the SARA-R5 module (specifically the SARA-R510M8S-00B-00). LTE NB-IoT Radio Access Technology, and the LTE FDD bands: 66, 71, 85 are not supported by this version. Refer to the SARA-R5 datasheet for more information.
The SparkFun SARA-R5 LTE GNSS Breakout is a robust development tool for u-blox's impressive SARA-R510M8S module. The SARA-R510M8S combines u-blox's UBX-R5 cellular chipset with their M8 GNSS receiver chipset to provide a 5G-Ready wireless IoT device complete with positioning data all on a single chip. As an asset tracker, the LTE GNSS Breakout offers Secure Cloud LTE-M communication for multi-regional use and has an integrated u-blox M8 GNSS receiver for accurate positioning information.
The UBX-R5 chipset supports many different forms of data communication from full TCP/IP sockets and packet switched data, through HTTP Get/Put/Post, FTP (the SARA has a built-in file system), Ping, to good old SMS text messaging! The built-in u‑blox M8 GNSS receiver provides accurate and reliable positioning with a separate GNSS antenna interface for an external antenna. Both the GNSS antenna and LTE connections are made via a pair of SMA connectors.
This breakout routes nearly all of the functional pins on the SARA-R510M8S module to user interfaces (USB or plated-through hole) so you can take full advantage of all of the features available on this impressive LTE/GNSS module. The SARA-R5's UART interface can be configured into one of five variants, providing connectivity over one or two UARTs. A separate USB port provides access to the SARA's trace log for diagnostic purposes. This breakout provides access to all three interfaces (UART1, UART2 and SARA Diag) via three separate USB-C connections. All eight 3.3V serial signals are available on a 0.1"-pitch breakout header. Separate 0.1"-pitch headers break out the SARA's I2C bus, power pins as well as GPIO pins for various functionalities.
Includes:
- 1x SparkFun LTE GNSS Breakout - SARA-R5
- 1x Hologram eUICC SIM Card
Features & Specs
- u-blox SARA-R510M8S module providing Secure Cloud LTE-M data communication for multi-regional use
- Please check that your service provider offers LTE-M coverage for your area before purchasing
- Integrated u-blox M8 GNSS receiver for accurate positioning information
- Nano SIM socket
- Separate, robust SMA connections for LTE and GNSS antennas
- Switchable 3.3V power for an active GNSS antenna
- USB-C connectivity
- LED indicators for:
- Power (VIN and 3.3V)
- SARA-R5 on
- Network indicator
- GNSS timing pulse (1PPS)
- 3.3V plated through-hole (PTH) pins for:
- SARA on
- Network indicator
- UART1
- GNSS timing pulse (1PPS)
- I2C bus
Documentation
LTE GNSS Breakout - SARA-R5 Documentation
- Schematic
- Eagle Files
- Board Dimensions
- Hookup Guide
- SparkFun u-blox SARA-R5 Arduino Library
- GitHub Hardware Repository
u-blox SARA-R5 LTE-M / NB-IoT Module Documentation