This product has been retired from our catalog and is no longer for sale.

SparkFun LumiDrive LED Driver
DEV-14779

SparkFun LumiDrive LED Driver

SKU: DEV-14779

With the SparkFun LumiDrive you will be able to control and personalize a whole strand of APA102s directly from the board itself.

Out of stock
SKU
DEV-14779

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The LumiDrive LED Driver is SparkFun's foray into all things Python on micro-controllers. With the SparkFun LumiDrive you will be able to control and personalize a whole strand of APA102s directly from the board itself. We've broken out a number of analog and digital pins from the on board SAMD21G-AU microcontroller to incorporate your own external buttons, switches, and other interfaces to interact with your addressable LED strip.

It feels like Arduino, but without the need to upload and compile code. Because the LumiDrive opens up like a USB drive on your computer when you plug it in and the code you write lives directly inside the drive it feels very much like an Arduino-device. The fact that you don't need to upload and compile code makes it a great transitionary LED driver from your traditional Arduino!

The SparkFun LumiDrive has been equipped with a USB-C connector which is capable enough to supply up to 1.5 Amps from a 3.1 USB port, a LiPo connector and charge circuit for portable power, as well as two poke-home connectors to allow you to plug in wires without the need for solder.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun LumiDrive LED Driver
SparkFun LumiDrive LED Driver DEV-14779
$25.5 retail price.

Available Discounts

  • $24.23 | 10+ units
  • $22.95 | 25+ units
  • $21.68 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing