This product has been retired from our catalog and is no longer for sale.

SparkFun LuMini LED Ring - 3 Inch (60 x APA102-2020)
COM-14965

SparkFun LuMini LED Ring - 3 Inch (60 x APA102-2020)

SKU: COM-14965

This is the three inch version of the SparkFun LuMini LED Ring, packed with 60 individually addressable LEDs, each capable of producing 16 million colors, it provides you with a lot of color for just about any reason! LuMini is a miniaturized version of our Lumenati LED line but instead of utilizing 5mm by 5mm APA102 LEDs (APA102-5050), LuMini uses a 2mm by 2mm package (APA102-2020). This allows for incredibly tight pixel densities, and thus, a more continuous ring of color for you to use!

Out of stock
SKU
COM-14965

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

This is the three inch version of the SparkFun LuMini LED Ring, packed with 60 individually addressable LEDs, each capable of producing 16 million colors, it provides you with a lot of color for just about any reason! LuMini is a miniaturized version of our Lumenati LED line but instead of utilizing 5mm by 5mm APA102 LEDs (APA102-5050), LuMini uses a 2mm by 2mm package (APA102-2020). This allows for incredibly tight pixel densities, and thus, a more continuous ring of color for you to use!

The LuMini LED Ring is powered and controlled using a few solder pads on the back of each board. These pads include 5V and ground, a set of pads for data and clock input, and another set for data and clock output. Since the ring acts like a string of LEDs, you'll find multiple numbers silked onto the back of the board that correspond to the LED number in the above. The last handy feature we've equipped the LuMini LED Ring with is eight detachable mounting points (four inside the ring and four outside) that can be used to secure your ring to a surface/project or be broken off to make more complex designs.

Note: In larger installations you may need to add a decoupling capacitor between power and ground to prevent voltage dips when turning on a whole bunch of LED’s simultaneously. We recommend using a 4.7µF capacitor which we sell in strips of 10.

Features & Specs

  • 3in Diameter
  • 60x APA102-2020 LEDs
  • 8x Detachable Mounting Points
  • Optional Capacitor Space
  • Daisy-Chainable

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun LuMini LED Ring - 3 Inch (60 x APA102-2020)
SparkFun LuMini LED Ring - 3 Inch (60 x APA102-2020) COM-14965
$29.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing