SparkFun MicroMod ESP32 Processor
WRL-16781

SparkFun MicroMod ESP32 Processor

SKU: WRL-16781

This board combines Espressif's ESP32 with our M.2 connector interface to bring a power-packed processor board into our MicroMod ecosystem.

$19.95
In stock
Only 3 left
SKU
WRL-16781
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The MicroMod ESP32 Processor Board combines Espressif's ESP32 with our M.2 connector interface to bring a processor board with reliable wireless capabilities into our MicroMod ecosystem. With the M.2 MicroMod connector, connecting your ESP32 Processor is a breeze. Simply match up the key on your processor's beveled edge connector to the key on the M.2 connector and secure it with a screw (included with all Carrier Boards). If you need to swap out your processor for a strong wireless option, make sure to check out the MicroMod ESP32!

The ESP32 includes a laundry list of functionality, including the dual-core Tensilica LX6 microprocessor, 240MHz clock frequency, 520kB internal SRAM, integrated WiFi transceiver and hardware accelerated encryption (AES, SHA2, ECC, RSA-4096). With this MicroMod processor board, you have access to 8 general use IO pins, dedicated analog, digital, and PWM pins, as well as all the fan favorites - SPI, I2C, UART, and SDIO. Add to that 16MB flash storage and you've got a perfect storm of versatility.

Features & Specs

ESP32 General Features:

  • Dual-core Tensilica LX6 microprocessor
  • Up to 240MHz clock frequency
  • 520kB internal SRAM
  • 128mbit/16MB flash storage
  • Integrated 802.11 BGN WiFi transceiver
  • 2.7 to 3.6V operating range
  • 10-electrode capacitive touch support
  • Hardware accelerated encryption (AES, SHA2, ECC, RSA-4096)

Specific Peripherals made available on MicroMod ESP32:

  • 1x USB dedicated for programming and debug
  • 1x UART
  • 2x I2C
  • 1x SPI
  • 7x GPIO
  • 2x Digital Pins
  • 2x Analog Pins
  • 2x PWM
  • Status LED
  • VIN Level ADC

Additional peripherals are available but are shared on dedicated MicroMod pins.

Documentation

MicroMod ESP32 Processor Documentation:

MicroMod Documentation:

ESP32 Documentation:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun MicroMod ESP32 Processor
SparkFun MicroMod ESP32 Processor
$19.95
WRL-16781
$19.95 retail price.

Available Discounts

  • $18.95 | 10+ units
  • $16.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing