SparkFun MicroMod Input and Display Carrier Board
DEV-16985

SparkFun MicroMod Input and Display Carrier Board

SKU: DEV-16985

Add data, input, & visibility to your project with a 2.4" TFT display, 6 addressable LEDs, onboard voltage regulator, 6 pin IO connector, and microSD slot.

$61.50
In stock
SKU
DEV-16985
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun MicroMod Input and Display Carrier Board is a great way to add data and input visibility to your MicroMod project. Want to create your own embedded game? How about displaying data that is remotely collected and transmitted by your SparkFun MicroMod Weather Carrier Board and its processor? This is a great option.

This carrier board combines a 2.4" TFT display, six addressable LEDs, onboard voltage regulator, a 6-pin IO connector, and microSD slot with the M.2 pin connector slot so that it can be used with compatible processor boards in our MicroMod ecosystem. We've also populated this carrier board with Atmel's ATtiny84 with 8kb of programmable flash. This little guy is preprogrammed to communicate with the processor over I2C to read button presses.


MicroMod is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!


Features & Specs

  • M.2 MicroMod Connector
  • 240 x 320 pixel, 2.4" TFT display
  • 6 Addressable APA102 LEDs
  • Magnetic Buzzer
  • USB-C Connector
  • 3.3V 1A Voltage Regulator
  • Qwiic Connector
  • Boot/Reset Buttons
  • RTC Backup Battery & Charge Circuit
  • microSD
  • Phillips #0 M2.5x3mm screw included

Documentation

MicroMod Input and Display Carrier Documentation:

MicroMod Documentation:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun MicroMod Input and Display Carrier Board
SparkFun MicroMod Input and Display Carrier Board
$61.50
DEV-16985
$61.5 retail price.

Available Discounts

  • $58.43 | 10+ units
  • $55.35 | 25+ units
  • $52.28 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing