This product has been retired from our catalog and is no longer for sale.

SparkFun MicroMod SAMD51 Processor
DEV-16791

SparkFun MicroMod SAMD51 Processor

SKU: DEV-16791

With a 32-bit ARM Cortex-M4F MCU, the SparkFun MicroMod SAMD51 Processor Board is one powerful microcontroller packaged on a small board!

Out of stock
SKU
DEV-16791

This product has been retired from our catalog and is no longer for sale.

Product Overview

With a 32-bit ARM Cortex-M4F MCU, the SparkFun MicroMod SAMD51 Processor Board is one powerful microcontroller packaged on a small board! The board provides you with an economical and easy to use development platform if you're needing more power with minimal working space. With the M.2 MicroMod connector, connecting your SAMD51 Processor is a breeze. Simply match up the key on your processor's beveled edge connector to the key on the M.2 connector and secure it with a screw (included with all Carrier Boards). The SAMD51 is one of the most powerful and economical microcontrollers available so to be able to add it to your MicroMod Carrier Board is a huge advantage for your project!

The ATSAMD51J20 utilizes a 32-bit ARM Cortex-M4 processor with Floating Point Unit (FPU), running up to 120MHz, up to 1MB of flash memory, up to 256KB of SRAM with ECC, up to 6 SERCOM interfaces, and other features. This MicroMod SAMD51 even comes flashed with the same convenient UF2 bootloader like the SAMD51 Thing Plus and the RedBoard Turbo.


MicroMod is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!


Features & Specs

SAMD51 General Features:

  • ATSAMD51J20 microcontroller
  • 32-bit ARM Cortex-M4F MCU
  • Up to 120MHz CPU speed
  • 1MB flash memory
  • 256KB SRAM
  • Up to 6 SERCOM interfaces
  • UF2 bootloader

Specific Peripherals made available on MicroMod SAMD51:

  • 1x USB dedicated for programming and debug (Host capable)
  • 2x UARTs
  • 2x I2C
  • 1x SPI
  • 1x CAN
  • 11x GPIO
  • 2x Digital Pins
  • 2x Analog Pins
  • 2x PWM
  • 128mbit/16MB (external) flash memory
  • Status LED
  • VIN Level ADC

Documentation

MicroMod SAMD51 Processor Documentation:

MicroMod Documentation:

SAMD51 Documentation:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun MicroMod SAMD51 Processor
SparkFun MicroMod SAMD51 Processor DEV-16791
$18.95 retail price.

Available Discounts

  • $18.00 | 10+ units
  • $16.11 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing