This product has been retired from our catalog and is no longer for sale.

SparkFun MicroMod STM32WB5MMG Processor
DEV-21438

SparkFun MicroMod STM32WB5MMG Processor

SKU: DEV-21438

The MicroMod STM32WB5MMG Processor has a powerful combination of computing and wireless capabilities all on one Processor.

Out of stock
SKU
DEV-21438

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

The MicroMod STM32WB5MMG Processor expands on SparkFun's MicroMod ST product line with a powerful combination of computing and wireless capabilities on one M.2-connectable processor. The STM32WB5MMG from STMicroelectronics™ is an ultra-low power microcontroller that combines a pair of Arm® Cortex® processors; a Cortex-M4 processor with FPU and ART for primary computing and a Cortex-M0 to run the 2.4 GHz RF stack. The module's radio is Bluetooth® Low Energy 5.3, Zigbee® 3.0, and OpenThread certified.

The Cortex-M4 CPU on this Processor can operate at a frequency of up to 64 MHz and features a floating point unit (FPU) single precision, which supports all ARM single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances application security. The module uses an integrated chip antenna for the RF stack with Tx output power up to +6 dBm and Rx sensitivity of -96 dBm for BLE and -100 dBm for 802.15.4 protocols. The processor includes an additional 128Mb (16MB) serial flash memory chip.

 

Features & Specs

STM32WB5MMG General Features:

  • Pair of Arm® Cortex® Processors:
  • Arm® Cortex®-M4 CPU with FPU (Floating Point Unit)
  • Adaptive real-time accelerator (ART Accelerator™) allowing 0-wait state execution from Flash memory
  • Frequency up to 64 MHz
  • Memory protection unit
  • 80 DMIPS/ 1.25 DMIPS/MHz (Dhrystone 2.1)
  • DSP instructions
  • Arm® Cortex®-M0+ CPU
  • Dedicated to 2.4 GHz RF transceiver and security peripherals
  • 2.4 GHz RF Transceiver
  • Bluetooth® 5.3
  • IEEE 802.15.4-2011 PHY and MAC
  • Output Power: Programmable up to +6 dBm (1 dBm increments)
  • RX Sensitivity:
  • -96 dBm for BLE @ 1 Mbps
  • -100 dBm for 802.15.4
  • Max Range: 75 m
  • 16 MB External Flash memory
  • 256 KB SRAM
  • Supply Voltage Range: 1.71 to 3.6 V
  • Ultra-Low Power Consumption
  • Shutdown Mode: 13 nA
  • Stop Mode: 600 nA
  • Standby Mode: 600 nA
  • Radio: 4.5 mA (Rx) / 5.2 mA (Tx @ 0 dBm)

Specific Peripherals available on MicroMod STM32WB5MMG

  • Two UART (One low power)
  • Two I2C Buses
  • SPI
  • I2S Audio
  • 16-bit Advanced Four-Channel Timer
  • Two Dedicated Analog Inputs
  • Two Dedicated PWM
  • Shared with Timer pins
  • Eight General Purpose I/O Pins

Documentation

MicroMod STM32WB5MMG Processor Documentation

MicroMod Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun MicroMod STM32WB5MMG Processor
SparkFun MicroMod STM32WB5MMG Processor DEV-21438
$19.95 retail price.

Available Discounts

  • $18.95 | 10+ units
  • $16.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing