Production Alert: This Teensy board is in high demand, and availability may be limited at times. We're expediting production and restocks, but occasional sellouts are likely. We appreciate your patience and understanding.

SparkFun MicroMod Teensy Processor with Copy Protection
DEV-18771

SparkFun MicroMod Teensy Processor with Copy Protection

SKU: DEV-18771

This copy-protected board leverages the awesome computing power of the NXP iMXRT1062 chip (ARM Cortex-M7) and pairs it with the M.2 MicroMod connector.

$29.95
In stock
SKU
DEV-18771
Backorder
Stock/Discounts

Production Alert: This Teensy board is in high demand, and availability may be limited at times. We're expediting production and restocks, but occasional sellouts are likely. We appreciate your patience and understanding.

Product Overview

The SparkFun MicroMod Teensy Processor with Copy Protection leverages the awesome computing power of the NXP iMXRT1062 chip and pairs it with the M.2 MicroMod connector to allow you to plug it into your choice of compatible MicroMod Carrier Board. This "copy protection" variant comes with additional security that can be applied for commercial products and secure applications. With the M.2 MicroMod connector, connecting your Teensy Processor is a breeze. Simply match up the key on your processor's beveled edge connector to the key on the M.2 connector and secure it with a screw (included with all Carrier Boards). Adding a Teensy to your desired project has never been easier!

The SparkFun MicroMod Teensy Processor with Copy Protection utilizes the same hardware as the "Lockable" Teensy from PJRC. When discussing MicroMod Teensy with SparkFun customers, we have seen two fairly distinct patterns. Entrepreneurs care about keeping their firmware from being copied by competitors and the process of permanently locking secure mode can be mentally stressful. So we updated the name to better emphasize the primary customer benefit; "copy protection." When compiling, your program is encrypted. When run, the IMXRT Bus Encryption Engine provides on-the-fly decryption as your program executes. If an attacker removes and reads the flash memory chip from Teensy 4.1, attempts to capture the USB communication from Teensy Loader, or copies the EHEX file Teensy Loader opens, they get only an encrypted copy of your program.

The Teensy Processor Board boasts some impressive computing power with an ARM Cortex-M7 processor operating at clock speeds up to 600MHz, 16MB Flash Memory and 1024K RAM Memory. On top of all that processing power, the board features seven serial UART ports, four I2C buses, two SPI ports, CAN-Bus, 12 GPIO, dedicated digital, analog, and PWM pins, USB Host and Device capability up to 480Mbit/s, digital audio and since many of the pins on the iMXRT1062 support multiple signal types you can customize it even further depending on your project's needs.

Teensy is a registered trademark of PJRC. The MicroMod Teensy is a collaboration between PJRC and SparkFun.


MicroMod is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!


Features & Specs

  • Teensy Code security/Copy protection
  • USB Device up to 480Mbit/sec: Capable of enumerating as a USB keyboard, mouse, joystick, MIDI, audio, and more
  • USB Host up to 480Mbit/sec: Capable of interfacing to USB flash drives, mice, keyboards, and more
  • 7x Serial Ports
  • 2x SPI
  • 4x I2C Bus
  • 1x CAN-Bus
  • 1x I2S Digital Audio
  • 1x SDIO for SD
  • 2x Dedicated Analog Pins (Up to 14 available for use)
  • 2x Dedicated PWM Pins (Up to 22 available for use)

Documentation

MicroMod Teensy Processor Documentation:

MicroMod Documentation:

Teensy Documentation:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun MicroMod Teensy Processor with Copy Protection
SparkFun MicroMod Teensy Processor with Copy Protection
$29.95
DEV-18771
$29.95 retail price.

Available Discounts

  • $28.45 | 10+ units
  • $25.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing