This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

SparkFun MicroMod Weather Carrier Board
SEN-16794

SparkFun MicroMod Weather Carrier Board

SKU: SEN-16794

The MicroMod Weather Carrier Board periphery for the MicroMod ecosystem that allows you to create your own weather station with one of a many processors.

Out of stock
SKU
SEN-16794

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The MicroMod Weather Carrier Board is a peripheral for the MicroMod ecosystem that allows you to create your own weather station with one of a multitude of processors. The carrier board includes three sensors: the BME280 temperature, pressure and humidity sensor, the VEML6075 UV sensor and the AS3935 Lightning detector.

Along with these on-board sensors there is a 3-pin latch terminal to add an external soil moisture sensor as well as a pair RJ11 jacks to plug in the wind and rain sensors included with our Weather Meter Kit. To top it all off there is a microSD card slot so you can plug in an SD card to log all of that glorious weather data using the MicroMod processor of your choosing!

Features & Specs

  • Barometric Pressure/Humidity/Temperature Sensor - BME280
  • Operated in I2C mode. I2C address: 0x77
  • UV Light Sensor - VEML6075
  • I2C address: 0x10
  • Lightning Detector - AS3935
  • Operated in SPI mode.
  • 2 x RJ11 Connectors to connect Wind/Rain sensors.
  • 3-pin Latch Terminal to connect Soil Moisture sensor.

Documentation

MicroMod Weather Carrier Board Documentation:

Weather Carrier Board Sensor Arduino Libraries:

MicroMod Documentation:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun MicroMod Weather Carrier Board
SparkFun MicroMod Weather Carrier Board SEN-16794
$44.95 retail price.

Available Discounts

  • $42.70 | 10+ units
  • $40.46 | 25+ units
  • $38.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing