SparkFun MicroMod Update Tool
DEV-17725

SparkFun MicroMod Update Tool

SKU: DEV-17725

The Update Tool also makes it simple to communicate directly with the SARA using u-blox’s sophisticated m-center cellular evaluation software.

$5.95
In stock
SKU
DEV-17725
In stock
Stock/Discounts

Product Overview

The SparkFun MicroMod Update Tool is built to interface with the MicroMod Asset Tracker Carrier Board and also makes it simple to communicate directly with the u-blox SARA-R510M8S module using u-blox’s sophisticated m-center cellular evaluation software. If you’re familiar with u-center, u-blox’s GNSS evaluation software, you’ll know how excellent their software is. m-center is every bit as good. Attach a USB-C cable and away you go!

The Update Tool is not a full MicroMod Processor Board, it is much simpler than that. It has a CH340C USB-Serial converter on it which gives you full access to all eight pins of the SARA-R5’s UART interface via the Asset Tracker’s USB-C connector. Think of it as a bridge from USB to serial.

The Update Tool features eight pairs of Plated Through Hole connections for the UART signals. You can use these to connect directly to the SARA UART using 3.3V signals if you want to. The split pads on the rear of the Tool can be opened to isolate the CH340C completely; the pins nearest the M.2 will link straight to the SARA UART.

Features & Specs

  • CH340C USB-Serial converter
  • Eight pairs of Plated Through Hole connections with split pad jumper links for:
  • Serial Transmit (TX)
  • Serial Receive (RX)
  • Request To Send (RTS)
  • Clear To Send (CTS)
  • Data Terminal Ready (DTR)
  • Data Set Ready (DSR)
  • Ring Indicator (RI)
  • Data Carrier Detect (DCD)
  • LED indicator for:
  • Power (3.3V)

Documentation

MicroMod Update Tool Documentation:

u-blox Documentation and Software:

MicroMod Documentation:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun MicroMod Update Tool
SparkFun MicroMod Update Tool
$5.95
DEV-17725
$5.95 retail price.

Available Discounts

  • $5.65 | 10+ units
  • $5.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing